您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62602 - Ecrou Hexagonal indesserable avec bague nylon - DIN 985 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a2/62602.prj},{NB=emile_maurin_6260212},{REF=6260212},{DXP=12},{MAT=Acier inoxydable A2},{IDNR=},{NENN=M12},{D=12.0},{D1=10.106},{P=1.750},{DA=13.000},{M=12.0},{M1=8.000},{S=19.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 626022,5
626022,5
Acier inoxydable A2
2.5
4.0
5.5
Emile Maurin 626023
626023
Acier inoxydable A2
3.0
4.0
5.5
Emile Maurin 626024
626024
Acier inoxydable A2
4.0
5.0
7.0
Emile Maurin 626025
626025
Acier inoxydable A2
5.0
5.0
8.0
Emile Maurin 626026
626026
Acier inoxydable A2
6.0
6.0
10.0
Emile Maurin 626028
626028
Acier inoxydable A2
8.0
8.0
13.0
Emile Maurin 6260210
6260210
Acier inoxydable A2
10.0
10.0
17.0
Emile Maurin 6260212
6260212
Acier inoxydable A2
12.0
12.0
19.0
Emile Maurin 6260214
6260214
Acier inoxydable A2
14.0
14.0
22.0
Emile Maurin 6260216
6260216
Acier inoxydable A2
16.0
16.0
24.0
Emile Maurin 6260218
6260218
Acier inoxydable A2
18.0
18.5
27.0
Emile Maurin 6260220
6260220
Acier inoxydable A2
20.0
20.0
30.0
Emile Maurin 6260222
6260222
Acier inoxydable A2
22.0
22.0
32.0
Emile Maurin 6260224
6260224
Acier inoxydable A2
24.0
24.0
36.0
Emile Maurin 6260227
6260227
Acier inoxydable A2
27.0
27.0
41.0
Emile Maurin 6260230
6260230
Acier inoxydable A2
30.0
30.0
46.0
Emile Maurin 6260233
6260233
Acier inoxydable A2
33.0
33.0
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62101 - Hexagon head screw full thread - DIN 933 - Stainless stee...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
13.07.2022
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62603 - Low Hexagon thin nut - ISO 1587 DIN 439 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43011 - Hexagon domed welded cap nut DIN 1587 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62513 - Serrated lock washer A type external teeth DIN 6798 A - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表