您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62511 - Rondelle plate large - DIN 9021 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a2/62511.prj},{NB=emile_maurin_6251110},{REF=6251110},{MAT=Inox A2},{D=10.0},{D1=10.5},{D2=30.00},{S=2.5},{NENN=10.500},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
Emile Maurin 625112,5
625112,5
Inox A2
2.5
2.7
8.00
0.8
Emile Maurin 625113
625113
Inox A2
3.0
3.2
9.00
0.8
Emile Maurin 625114
625114
Inox A2
4.0
4.3
12.00
1.0
Emile Maurin 625115
625115
Inox A2
5.0
5.3
15.00
1.2
Emile Maurin 625116
625116
Inox A2
6.0
6.4
18.00
1.6
Emile Maurin 625118
625118
Inox A2
8.0
8.4
24.00
2.0
Emile Maurin 6251110
6251110
Inox A2
10.0
10.5
30.00
2.5
Emile Maurin 6251112
6251112
Inox A2
12.0
13.0
37.00
3.0
Emile Maurin 6251114
6251114
Inox A2
14.0
15.0
44.00
3.0
Emile Maurin 6251116
6251116
Inox A2
16.0
17.0
50.00
3.0
Emile Maurin 6251118
6251118
Inox A2
18.0
20.0
56.00
4.0
Emile Maurin 6251120
6251120
Inox A2
20.0
22.0
60.00
4.0
Emile Maurin 6251124
6251124
Inox A2
24.0
26.0
72.00
5.0
Emile Maurin 6251130
6251130
Inox A2
30.0
33.0
92.00
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 79710 - Self cutting insert - Stainless steel
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 214650 - Tige filetée (longueur 1 mètre) - DIN 976
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 62503 - Plain washer narrow type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64508 - Stamped plain washer DIN 125 A - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64507 - Plain washer extra large type NFE 25513 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62225 - Hexagon socket button head cap screw with flange - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62507 - Plain washer extra large type NFE 25513 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64519 - Machned cup washer NFE 27619 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62654 - Cylindrical coupling nut - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64303 - Slotted countersunk head wood screw - DIN 97 - Stainless ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62521 - Long tap washer nfe 25540 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62219 - Hexagon socket low head cap screw with center hole - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表