您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62305 - Vis pour aggloméré tête fraisée Pozidrive - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à bois
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_bois/a2/62305.prj},{NB=emile_maurin_623054,5X35},{REF=623054,5X35},{MAT=Inox A2},{D=4.5},{L=35},{D3=3.100},{K=2.55},{DK=9},{B=0.000},{MZ=4.700},{REFX=62305},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
DK
[mm]
Emile Maurin 623052,5X12
623052,5X12
Inox A2
2.5x12
2.5
12
1.40
5
Emile Maurin 623052,5X16
623052,5X16
Inox A2
2.5x16
2.5
16
1.40
5
Emile Maurin 623052,5X20
623052,5X20
Inox A2
2.5x20
2.5
20
1.40
5
Emile Maurin 623053X10
623053X10
Inox A2
3x10
3.0
10
1.80
6
Emile Maurin 623053X12
623053X12
Inox A2
3x12
3.0
12
1.80
6
Emile Maurin 623053X16
623053X16
Inox A2
3x16
3.0
16
1.80
6
Emile Maurin 623053X20
623053X20
Inox A2
3x20
3.0
20
1.80
6
Emile Maurin 623053X25
623053X25
Inox A2
3x25
3.0
25
1.80
6
Emile Maurin 623053X30
623053X30
Inox A2
3x30
3.0
30
1.80
6
Emile Maurin 623053X35
623053X35
Inox A2
3x35
3.0
35
1.80
6
Emile Maurin 623053X40
623053X40
Inox A2
3x40
3.0
40
1.80
6
Emile Maurin 623053,5X12
623053,5X12
Inox A2
3.5x12
3.5
12
2.00
7
Emile Maurin 623053,5X16
623053,5X16
Inox A2
3.5x16
3.5
16
2.00
7
Emile Maurin 623053,5X20
623053,5X20
Inox A2
3.5x20
3.5
20
2.00
7
Emile Maurin 623053,5X25
623053,5X25
Inox A2
3.5x25
3.5
25
2.00
7
Emile Maurin 623053,5X30
623053,5X30
Inox A2
3.5x30
3.5
30
2.00
7
Emile Maurin 623053,5X35
623053,5X35
Inox A2
3.5x35
3.5
35
2.00
7
Emile Maurin 623053,5X40
623053,5X40
Inox A2
3.5x40
3.5
40
2.00
7
Emile Maurin 623054X12
623054X12
Inox A2
4x12
4.0
12
2.35
8
Emile Maurin 623054X16
623054X16
Inox A2
4x16
4.0
16
2.35
8
Emile Maurin 623054X20
623054X20
Inox A2
4x20
4.0
20
2.35
8
Emile Maurin 623054X25
623054X25
Inox A2
4x25
4.0
25
2.35
8
Emile Maurin 623054X30
623054X30
Inox A2
4x30
4.0
30
2.35
8
Emile Maurin 623054X35
623054X35
Inox A2
4x35
4.0
35
2.35
8
Emile Maurin 623054X40
623054X40
Inox A2
4x40
4.0
40
2.35
8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62309 - Countersunk flat head chipboard screw half thread six lob...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 62304 - Hexagon head woodscrew DIN 571 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-BD 208V/230V - E-Bypass with Disconnect
ABB
15.07.2022
ACH550-PCR 600V - Drive with Circuit Breaker
ABB
15.07.2022
Reference 62402 - Pan head tapping screw form C soltted and square recess -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 8813569 - Visseuse électrique Makita® pour boulon HRC
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62807 - Countersunk head security tapping screw "Snake eyes" rece...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62433 - Countersunk head self drilling screw square recess - DIN ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62410 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62301 - Slotted raised countersunk head wood screw - DIN 95 - Sta...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-CC 600V - Classic Bypass with Circuit Breaker
ABB
07.07.2023
Reference 62804 - Pan head security screw "Snake Eyes" recess - Stainless s...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-PDR 208V/230V - Drive with Disconnect Switch and Fuses
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表