您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62303 - Vis à bois tête fraisée fendue - DIN 97 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à bois
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_bois/a2/62303.prj},{NB=emile_maurin_623034,5X40},{REF=623034,5X40},{MAT=Inox A2},{D=4.5},{D3=3.1},{L=40},{P=2.00},{DS=4.5},{DK=8.9},{K=2.70},{R=1.2},{N=1.51},{T=1.30},{REFX=62303},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Emile Maurin 623032,5X12
623032,5X12
Inox A2
2.5x12
2.5
12
1.50
Emile Maurin 623032,5X16
623032,5X16
Inox A2
2.5x16
2.5
16
1.50
Emile Maurin 623032,5X18
623032,5X18
Inox A2
2.5x18
2.5
18
1.50
Emile Maurin 623032,5X20
623032,5X20
Inox A2
2.5x20
2.5
20
1.50
Emile Maurin 623032,5X25
623032,5X25
Inox A2
2.5x25
2.5
25
1.50
Emile Maurin 623033X10
623033X10
Inox A2
3x10
3.0
10
1.65
Emile Maurin 623033X12
623033X12
Inox A2
3x12
3.0
12
1.65
Emile Maurin 623033X16
623033X16
Inox A2
3x16
3.0
16
1.65
Emile Maurin 623033X20
623033X20
Inox A2
3x20
3.0
20
1.65
Emile Maurin 623033X25
623033X25
Inox A2
3x25
3.0
25
1.65
Emile Maurin 623033X30
623033X30
Inox A2
3x30
3.0
30
1.65
Emile Maurin 623033X35
623033X35
Inox A2
3x35
3.0
35
1.65
Emile Maurin 623033X40
623033X40
Inox A2
3x40
3.0
40
1.65
Emile Maurin 623033,5X12
623033,5X12
Inox A2
3.5x12
3.5
12
2.35
Emile Maurin 623033,5X16
623033,5X16
Inox A2
3.5x16
3.5
16
2.35
Emile Maurin 623033,5X20
623033,5X20
Inox A2
3.5x20
3.5
20
2.35
Emile Maurin 623033,5X25
623033,5X25
Inox A2
3.5x25
3.5
25
2.35
Emile Maurin 623033,5X30
623033,5X30
Inox A2
3.5x30
3.5
30
2.35
Emile Maurin 623033,5X35
623033,5X35
Inox A2
3.5x35
3.5
35
2.35
Emile Maurin 623033,5X40
623033,5X40
Inox A2
3.5x40
3.5
40
2.35
Emile Maurin 623034X12
623034X12
Inox A2
4x12
4.0
12
2.70
Emile Maurin 623034X16
623034X16
Inox A2
4x16
4.0
16
2.70
Emile Maurin 623034X18
623034X18
Inox A2
4x18
4.0
18
2.70
Emile Maurin 623034X20
623034X20
Inox A2
4x20
4.0
20
2.70
Emile Maurin 623034X25
623034X25
Inox A2
4x25
4.0
25
2.70
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACH550-CC 208V/230V - Classic Bypass with Circuit Breaker
ABB
15.07.2022
ACH550-CD 208V/230V - Classic Bypass with Non-Fused Disconnect Switch
ABB
15.07.2022
CP-B - Power Supplies
ABB Low Voltage & Systems
26.03.2024
CP-A - Power Supplies
ABB Low Voltage & Systems
26.03.2024
CoriolisMaster FCB330 - Coriolis Mass Flowmeter
ABB Automation
14.04.2022
CoriolisMaster FCB150 - Coriolis Mass Flowmeter
ABB Automation
14.02.2023
Ultra Low Harmonic Drives - 480Vac, Wall Mounted - 380, 400, 415, 460, 480 ...
ABB
07.07.2023
ACH550-PC 600V - Drive with Circuit Breaker
ABB
15.07.2022
ACH550-BCR 600V - E-Clipse Bypass with Circuit Breaker
ABB
15.07.2022
CoriolisMaster FCH350 - Coriolis Mass Flowmeter
ABB Automation
14.04.2022
ACH550-UH 480V-1 - Base Drive
ABB
15.07.2022
CoriolisMaster FCH130 - Coriolis Mass Flowmeter
ABB Automation
14.04.2022
ACH550-VC 208V/230V - Vertical E-Bypass with Circuit Breaker
ABB
15.07.2022
400Vac Ratings - Cabinet Drives - 380, 400 or 415 V
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表