您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62216 - Vis à métaux tête cylindrique Pozidrive bombée large cruciforme - DIN 7985 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62216.prj},{NB=emile_maurin_622164X25},{REF=622164X25},{DXL=4x25},{MAT=Inox A2},{IDNR=},{NENN=M4x25},{D=4.0},{L=25},{D3=3.141},{P=0.700},{DK=8.000},{K=3.1},{RA=6.500},{M=4.400},{R=0.200},{X=1.200},{B=23.600},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 622162X4
622162X4
2x4
Inox A2
2.0
4
4.000
1.6
Emile Maurin 622162X5
622162X5
2x5
Inox A2
2.0
5
4.000
1.6
Emile Maurin 622162X6
622162X6
2x6
Inox A2
2.0
6
4.000
1.6
Emile Maurin 622162X8
622162X8
2x8
Inox A2
2.0
8
4.000
1.6
Emile Maurin 622162X10
622162X10
2x10
Inox A2
2.0
10
4.000
1.6
Emile Maurin 622162X12
622162X12
2x12
Inox A2
2.0
12
4.000
1.6
Emile Maurin 622162X16
622162X16
2x16
Inox A2
2.0
16
4.000
1.6
Emile Maurin 622162X20
622162X20
2x20
Inox A2
2.0
20
4.000
1.6
Emile Maurin 622162,5X4
622162,5X4
2.5x4
Inox A2
2.5
4
5.000
2.1
Emile Maurin 622162,5X5
622162,5X5
2.5x5
Inox A2
2.5
5
5.000
2.1
Emile Maurin 622162,5X6
622162,5X6
2.5x6
Inox A2
2.5
6
5.000
2.1
Emile Maurin 622162,5X8
622162,5X8
2.5x8
Inox A2
2.5
8
5.000
2.1
Emile Maurin 622162,5X10
622162,5X10
2.5x10
Inox A2
2.5
10
5.000
2.1
Emile Maurin 622162,5X12
622162,5X12
2.5x12
Inox A2
2.5
12
5.000
2.1
Emile Maurin 622162,5X16
622162,5X16
2.5x16
Inox A2
2.5
16
5.000
2.1
Emile Maurin 622162,5X20
622162,5X20
2.5x20
Inox A2
2.5
20
5.000
2.1
Emile Maurin 622162,5X25
622162,5X25
2.5x25
Inox A2
2.5
25
5.000
2.1
Emile Maurin 622163X4
622163X4
3x4
Inox A2
3.0
4
5.600
2.4
Emile Maurin 622163X5
622163X5
3x5
Inox A2
3.0
5
5.600
2.4
Emile Maurin 622163X6
622163X6
3x6
Inox A2
3.0
6
5.600
2.4
Emile Maurin 622163X8
622163X8
3x8
Inox A2
3.0
8
5.600
2.4
Emile Maurin 622163X10
622163X10
3x10
Inox A2
3.0
10
5.600
2.4
Emile Maurin 622163X12
622163X12
3x12
Inox A2
3.0
12
5.600
2.4
Emile Maurin 622163X16
622163X16
3x16
Inox A2
3.0
16
5.600
2.4
Emile Maurin 622163X20
622163X20
3x20
Inox A2
3.0
20
5.600
2.4
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACH550-PC 208V/230V - Drive with Circuit Breaker
ABB
15.07.2022
Reference 62302 - Slotted round head wood screw - DIN 96 - Stainless steel ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-BDR 480V - E-Clipse Bypass with Non-Fused Disconnect Switch
ABB
15.07.2022
ACH550-CC 208V/230V - Classic Bypass with Circuit Breaker
ABB
15.07.2022
ACH550-BD 480V - E-Bypass with Disconnect
ABB
15.07.2022
ACH550-VC 480V - Vertical E-Bypass with Circuit Breaker
ABB
15.07.2022
ACH550-VD 600V - Vertical E-Bypass with Disconnect
ABB
15.07.2022
ACH550-VDR 480V - Vertical Bypass with Non-Fused Disconnect Switch
ABB
15.07.2022
ACH550-CD 480V - Classic Bypass with Non-Fused Disconnect Switch
ABB
07.07.2023
ACH550-UH 480V-1 - Base Drive
ABB
15.07.2022
ACH550-VD 208V/230V - Vertical E-Bypass with Disconnect
ABB
15.07.2022
ACH550-PDR 480V - Drive with Disconnect Switch and Fuses
ABB
15.07.2022
ACH550-PD 480V - Drive with Disconnect and Fuses
ABB
15.07.2022
Reference 62807 - Countersunk head security tapping screw "Snake eyes" rece...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表