您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62211 - Vis à métaux tête cylindrique large fendue - DIN 85 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62211.prj},{NB=emile_maurin_622115X12},{REF=622115X12},{DXL=5x12},{MAT=Inox A2},{IDNR=},{D=5.0},{L=12},{D3=4.019},{P=0.800},{A=1.600},{B=38.000},{DK=9.500},{K=3.0},{DA=5.700},{X=2.000},{N=1.200},{R=0.200},{T=1.200},{HM=1.500},{W=1.200},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
Emile Maurin 622111,6X4
622111,6X4
1.6x4
Inox A2
1.6
4
3.200
1.0
Emile Maurin 622111,6X5
622111,6X5
1.6x5
Inox A2
1.6
5
3.200
1.0
Emile Maurin 622111,6X6
622111,6X6
1.6x6
Inox A2
1.6
6
3.200
1.0
Emile Maurin 622111,6X8
622111,6X8
1.6x8
Inox A2
1.6
8
3.200
1.0
Emile Maurin 622111,6X10
622111,6X10
1.6x10
Inox A2
1.6
10
3.200
1.0
Emile Maurin 622112X4
622112X4
2x4
Inox A2
2.0
4
4.000
1.3
Emile Maurin 622112X5
622112X5
2x5
Inox A2
2.0
5
4.000
1.3
Emile Maurin 622112X6
622112X6
2x6
Inox A2
2.0
6
4.000
1.3
Emile Maurin 622112X8
622112X8
2x8
Inox A2
2.0
8
4.000
1.3
Emile Maurin 622112X10
622112X10
2x10
Inox A2
2.0
10
4.000
1.3
Emile Maurin 622112X12
622112X12
2x12
Inox A2
2.0
12
4.000
1.3
Emile Maurin 622112X14
622112X14
2x14
Inox A2
2.0
14
4.000
1.3
Emile Maurin 622112X16
622112X16
2x16
Inox A2
2.0
16
4.000
1.3
Emile Maurin 622112X20
622112X20
2x20
Inox A2
2.0
20
4.000
1.3
Emile Maurin 622112,5X4
622112,5X4
2.5x4
Inox A2
2.5
4
5.000
1.5
Emile Maurin 622112,5X5
622112,5X5
2.5x5
Inox A2
2.5
5
5.000
1.5
Emile Maurin 622112,5X6
622112,5X6
2.5x6
Inox A2
2.5
6
5.000
1.5
Emile Maurin 622112,5X8
622112,5X8
2.5x8
Inox A2
2.5
8
5.000
1.5
Emile Maurin 622112,5X10
622112,5X10
2.5x10
Inox A2
2.5
10
5.000
1.5
Emile Maurin 622112,5X12
622112,5X12
2.5x12
Inox A2
2.5
12
5.000
1.5
Emile Maurin 622112,5X14
622112,5X14
2.5x14
Inox A2
2.5
14
5.000
1.5
Emile Maurin 622112,5X16
622112,5X16
2.5x16
Inox A2
2.5
16
5.000
1.5
Emile Maurin 622112,5X20
622112,5X20
2.5x20
Inox A2
2.5
20
5.000
1.5
Emile Maurin 622112,5X25
622112,5X25
2.5x25
Inox A2
2.5
25
5.000
1.5
Emile Maurin 622113X4
622113X4
3x4
Inox A2
3.0
4
5.600
1.8
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
480Vac Ratings - Free Standing Drives w/ Enclosure Extension - 380, 400, 41...
ABB
15.07.2022
CP-S - Power Supplies
ABB Low Voltage & Systems
26.03.2024
Reference 62443 - Pan head self drilling screw square recess - DIN 7504 M -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
CP-E - Power Supplies
ABB Low Voltage & Systems
26.03.2024
240Vac Ratings - Wall Mounted Drives - 208, 220, 230, or 240 V
ABB
15.07.2022
240Vac 60Hz Ratings - U4 IP00 - 208, 220, 230 or 240 V 60Hz
ABB
15.07.2022
CP-C - Power Supplies
ABB Low Voltage & Systems
26.03.2024
Ultra Low Harmonic Drives - 240Vac Ratings - 208, 220, 230 or 240 V
ABB
07.07.2023
CP-C.1 - Power Supplies
ABB Low Voltage & Systems
26.03.2024
CP-D - Power Supplies
ABB Low Voltage & Systems
26.03.2024
400Vac Ratings - Wall Mounted Drives - 380, 400 or 415 V
ABB
15.07.2022
Ultra Low Harmonic Drives - 480Vac, Cabinet Drives - 380, 400, 415, 460, 48...
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表