您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62207 - Vis sans tête 6 pans creux bout cuvette - ISO 4029 DIN 916 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a2/62207.prj},{NB=emile_maurin_622078X6},{REF=622078X6},{DXL=8x6},{MAT=Acier inoxydable A2},{D=8.0},{L=6},{D3=6.466},{P=1.250},{S=4.0},{DZ=5.500},{T=3.000},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Emile Maurin 622072X3
622072X3
2x3
Acier inoxydable A2
2.0
3
0.9
Emile Maurin 622072X4
622072X4
2x4
Acier inoxydable A2
2.0
4
0.9
Emile Maurin 622072X5
622072X5
2x5
Acier inoxydable A2
2.0
5
0.9
Emile Maurin 622072X6
622072X6
2x6
Acier inoxydable A2
2.0
6
0.9
Emile Maurin 622072X8
622072X8
2x8
Acier inoxydable A2
2.0
8
0.9
Emile Maurin 622072X10
622072X10
2x10
Acier inoxydable A2
2.0
10
0.9
Emile Maurin 622072X12
622072X12
2x12
Acier inoxydable A2
2.0
12
0.9
Emile Maurin 622072,5X3
622072,5X3
2.5x3
Acier inoxydable A2
2.5
3
1.3
Emile Maurin 622072,5X4
622072,5X4
2.5x4
Acier inoxydable A2
2.5
4
1.3
Emile Maurin 622072,5X5
622072,5X5
2.5x5
Acier inoxydable A2
2.5
5
1.3
Emile Maurin 622072,5X6
622072,5X6
2.5x6
Acier inoxydable A2
2.5
6
1.3
Emile Maurin 622072,5X8
622072,5X8
2.5x8
Acier inoxydable A2
2.5
8
1.3
Emile Maurin 622072,5X10
622072,5X10
2.5x10
Acier inoxydable A2
2.5
10
1.3
Emile Maurin 622072,5X12
622072,5X12
2.5x12
Acier inoxydable A2
2.5
12
1.3
Emile Maurin 622072,5X30
622072,5X30
2.5x30
Acier inoxydable A2
2.5
30
1.3
Emile Maurin 622073X3
622073X3
3x3
Acier inoxydable A2
3.0
3
1.5
Emile Maurin 622073X4
622073X4
3x4
Acier inoxydable A2
3.0
4
1.5
Emile Maurin 622073X5
622073X5
3x5
Acier inoxydable A2
3.0
5
1.5
Emile Maurin 622073X6
622073X6
3x6
Acier inoxydable A2
3.0
6
1.5
Emile Maurin 622073X8
622073X8
3x8
Acier inoxydable A2
3.0
8
1.5
Emile Maurin 622073X10
622073X10
3x10
Acier inoxydable A2
3.0
10
1.5
Emile Maurin 622073X12
622073X12
3x12
Acier inoxydable A2
3.0
12
1.5
Emile Maurin 622073X16
622073X16
3x16
Acier inoxydable A2
3.0
16
1.5
Emile Maurin 622073X20
622073X20
3x20
Acier inoxydable A2
3.0
20
1.5
Emile Maurin 622073X25
622073X25
3x25
Acier inoxydable A2
3.0
25
1.5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62204 - Hexagon socket set screw flat point - ISO 4026 DIN 913 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62802 - Hexagon socket button head cap screw with security pin - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64205 - Hexagon socket set screw cone point - ISO 4027 DIN 914 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
ACH550-BDR 208V/230V - E-Clipse Bypass with Non-Fused Disconnect Switch
ABB
15.07.2022
Reference 62410 - Raised countersunk head tapping screw form C cross recess...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62401 - Slotted Pan head tapping screw form C DIN 7971 - Stainles...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62654 - Cylindrical coupling nut - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64408 - Raised countersunk tapping screw form C cross recess pozi...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62810 - Button head security tapping screw six lobe recess with p...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62808 - countersunk head security tapping screw six lobe recess w...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62807 - Countersunk head security tapping screw "Snake eyes" rece...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62403 - Slotted countersunk head tapping screw form C DIN 7972 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62309 - Countersunk flat head chipboard screw half thread six lob...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表