您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 43550ZR - Prevalling torque type Hexagon nut all metal 2 slots nfe 25411 8 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
nut
Torque flange nut
All metal
Powered by
CAD模型選擇
{emile_maurin_fix_infra/ecrou/autofreines/tou_metal/43550zr.prj},{NB=emile_maurin_fix_infra_43550ZR 12_400},{DES=Ecrou hexagonal autofreiné tout métal à 2 fentes},{NORME1=NFE 25411},{NORME2=-},{MATIERE=Acier classe 8},{REVETEMENT=Zn renforcé},{CERTIFICATION=-},{MARQUE=-},{REF=43550ZR 12},{LODLEVEL=400},{IDNR=},{D=12},{M=13.0},{MW=7.2},{S=18.0},{D1=10.106},{P=1.75},{DA=13.00},{DW=16.6},{E=20.03},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
[mm]
M
[mm]
S
[mm]
emile_maurin_43550ZR 3
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 3
3
4.5
5.5
emile_maurin_43550ZR 4
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 4
4
5.3
7.0
emile_maurin_43550ZR 5
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 5
5
6.3
8.0
emile_maurin_43550ZR 6
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 6
6
7.0
10.0
emile_maurin_43550ZR 8
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 8
8
8.8
13.0
emile_maurin_43550ZR 10
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 10
10
11.0
16.0
emile_maurin_43550ZR 12
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 12
12
13.0
18.0
emile_maurin_43550ZR 14
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 14
14
15.0
21.0
emile_maurin_43550ZR 16
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 16
16
18.7
24.0
emile_maurin_43550ZR 18
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 18
18
19.5
27.0
emile_maurin_43550ZR 20
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 20
20
21.0
30.0
emile_maurin_43550ZR 22
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 22
22
22.0
32.0
emile_maurin_43550ZR 24
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 24
24
22.5
36.0
emile_maurin_43550ZR 27
Ecrou hexagonal autofrein...
NFE 25411
-
Acier classe 8
Zn renforcé
-
-
43550ZR 27
27
26.0
41.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 62617 - Prevalling torque type Hexagon nut all-metal DIN 980 V - Stai...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
07.09.2022
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
06090 - Knurled screws high steel and stainless steel DIN 464
norelem
30.04.2024
Model 70201 - PLAIN WASHER NORMAL TYPE ISO 7089 200 HV ZINC PLATED
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 62617 - Prevalling torque type Hexagon nut all-metal DIN 980 V - ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 219662 - Stud - Stainless steel A2 - DIN 939
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Model 43390ZNNI - NYLSTOP® PREVALLING TORQUE TYPE HEXAGON NUT PLASTIC INSER...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
23806 - Axial angular contact ball bearing, steel double-row
norelem
30.04.2024
Model 43681 - PREVALLING TORQUE TYPE HEXAGON NUT PLASTIC INSERT 8 CLASS ZIN...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Chinese Manufacturers
27.05.2014
Reference 64501 - Plain washer normal type NFE 25514 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
ASME B18.16.6 NENIL - Style NE Nylon Insert Locknut Dimensions
Fabory
13.02.2023
NINA - Auto locking nut DIN 985 - or stainless steel (A2) with nylon insert
HPC
03.08.2023
DIN 985 (ISO 10511) - FN 176 - rostfrei A2 - Prevailing torque type hexagon...
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表