您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 30111 - Vis à métaux tête fraisée six lobes - Acier classe 4.8 - Zn - DIN 965
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
Vis à métaux
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vis_metaux_tole/vis_a_metaux/30111.prj},{NB=emile_maurin_301115X16},{REF=301115X16},{DXL=5x16},{MAT=Inox A2},{D=5.0},{DK=9.200},{K=2.50},{L=16},{EMPREINTE=T25},{A=1.600},{R=1.300},{LG=4.300},{ALPHA=150.000},{C=4.700},{TXA=4.520},{NENN=M5x16},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
DK
[mm]
K
[mm]
L
[mm]
EMPREINTE
6 lobes
ⁿ/ₐ
ALPHA
[mm]
C
[mm]
TXA
[mm]
Emile Maurin 301113X4
301113X4
3x4
Inox A2
3.0
5.600
1.65
4
T10
150.000
3.000
2.820
Emile Maurin 301113X8
301113X8
3x8
Inox A2
3.0
5.600
1.65
8
T10
150.000
3.000
2.820
Emile Maurin 301113X10
301113X10
3x10
Inox A2
3.0
5.600
1.65
10
T10
150.000
3.000
2.820
Emile Maurin 301113X12
301113X12
3x12
Inox A2
3.0
5.600
1.65
12
T10
150.000
3.000
2.820
Emile Maurin 301113X16
301113X16
3x16
Inox A2
3.0
5.600
1.65
16
T10
150.000
3.000
2.820
Emile Maurin 301113X20
301113X20
3x20
Inox A2
3.0
5.600
1.65
20
T10
150.000
3.000
2.820
Emile Maurin 301114X6
301114X6
4x6
Inox A2
4.0
7.500
2.20
6
T20
150.000
4.150
3.940
Emile Maurin 301114X8
301114X8
4x8
Inox A2
4.0
7.500
2.20
8
T20
150.000
4.150
3.940
Emile Maurin 301114X10
301114X10
4x10
Inox A2
4.0
7.500
2.20
10
T20
150.000
4.150
3.940
Emile Maurin 301114X12
301114X12
4x12
Inox A2
4.0
7.500
2.20
12
T20
150.000
4.150
3.940
Emile Maurin 301114X16
301114X16
4x16
Inox A2
4.0
7.500
2.20
16
T20
150.000
4.150
3.940
Emile Maurin 301114X20
301114X20
4x20
Inox A2
4.0
7.500
2.20
20
T20
150.000
4.150
3.940
Emile Maurin 301114X25
301114X25
4x25
Inox A2
4.0
7.500
2.20
25
T20
150.000
4.150
3.940
Emile Maurin 301114X30
301114X30
4x30
Inox A2
4.0
7.500
2.20
30
T20
150.000
4.150
3.940
Emile Maurin 301114X35
301114X35
4x35
Inox A2
4.0
7.500
2.20
35
T20
150.000
4.150
3.940
Emile Maurin 301114X40
301114X40
4x40
Inox A2
4.0
7.500
2.20
40
T20
150.000
4.150
3.940
Emile Maurin 301114X45
301114X45
4x45
Inox A2
4.0
7.500
2.20
45
T20
150.000
4.150
3.940
Emile Maurin 301114X50
301114X50
4x50
Inox A2
4.0
7.500
2.20
50
T20
150.000
4.150
3.940
Emile Maurin 301115X8
301115X8
5x8
Inox A2
5.0
9.200
2.50
8
T25
150.000
4.700
4.520
Emile Maurin 301115X10
301115X10
5x10
Inox A2
5.0
9.200
2.50
10
T25
150.000
4.700
4.520
Emile Maurin 301115X12
301115X12
5x12
Inox A2
5.0
9.200
2.50
12
T25
150.000
4.700
4.520
Emile Maurin 301115X16
301115X16
5x16
Inox A2
5.0
9.200
2.50
16
T25
150.000
4.700
4.520
Emile Maurin 301115X20
301115X20
5x20
Inox A2
5.0
9.200
2.50
20
T25
150.000
4.700
4.520
Emile Maurin 301115X25
301115X25
5x25
Inox A2
5.0
9.200
2.50
25
T25
150.000
4.700
4.520
Emile Maurin 301115X30
301115X30
5x30
Inox A2
5.0
9.200
2.50
30
T25
150.000
4.700
4.520
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 32-181 - Rondelle trou fraisé avec oeillet pour anneau, inox
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Reference 24301 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62804 - Pan head security screw "Snake Eyes" recess - Stainless s...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30001 - Slotted countersunk head machine screw - DIN 963 - 4.8 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 30701 - Pan head machine screw cross recess pozidrive - DIN 7985 4.8 ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62801 - Hexagon socket countersunk head screw with security pin -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30101 - Countersunk flat head machine screw cross recess Pozidriv...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
universal screw - full thread, flat countersunk head, cross recess Z, 4CUT,...
SPAX
23.02.2023
Reference 30701 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 82100 - Slotted countersunk head screw - Nylon 6.6
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 36501 - Pan head chipboard screw cross recess Pozidrive - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表