您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 25111 - Vis à tête bombée à six pans creux à embase lisse - ISO 7380-2 - Acier classe 10.9 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à six pans creux
Unbrako® hexagon socket head cap screw
classe_10_9
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vix_six_pans_creux/vis_bhc/classe_10_9/25111.prj},{NB=emile_maurin_251116X12},{REF=251116X12},{DXL=6x12},{MAT=Acier zingué classe 10.9},{D=6},{L=12},{DC=13.6},{K=3.3},{S=4.0},{D3=4.773},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DC
[mm]
K
[mm]
S
[mm]
Emile Maurin 251114X10
251114X10
4x10
Acier zingué classe 10.9
4
10
9.4
2.2
2.5
Emile Maurin 251114X12
251114X12
4x12
Acier zingué classe 10.9
4
12
9.4
2.2
2.5
Emile Maurin 251114X16
251114X16
4x16
Acier zingué classe 10.9
4
16
9.4
2.2
2.5
Emile Maurin 251115X10
251115X10
5x10
Acier zingué classe 10.9
5
10
11.8
2.8
3.0
Emile Maurin 251115X12
251115X12
5x12
Acier zingué classe 10.9
5
12
11.8
2.8
3.0
Emile Maurin 251115X16
251115X16
5x16
Acier zingué classe 10.9
5
16
11.8
2.8
3.0
Emile Maurin 251115X20
251115X20
5x20
Acier zingué classe 10.9
5
20
11.8
2.8
3.0
Emile Maurin 251115X40
251115X40
5x40
Acier zingué classe 10.9
5
40
11.8
2.8
3.0
Emile Maurin 251116X8
251116X8
6x8
Acier zingué classe 10.9
6
8
13.6
3.3
4.0
Emile Maurin 251116X10
251116X10
6x10
Acier zingué classe 10.9
6
10
13.6
3.3
4.0
Emile Maurin 251116X12
251116X12
6x12
Acier zingué classe 10.9
6
12
13.6
3.3
4.0
Emile Maurin 251116X16
251116X16
6x16
Acier zingué classe 10.9
6
16
13.6
3.3
4.0
Emile Maurin 251116X20
251116X20
6x20
Acier zingué classe 10.9
6
20
13.6
3.3
4.0
Emile Maurin 251116X25
251116X25
6x25
Acier zingué classe 10.9
6
25
13.6
3.3
4.0
Emile Maurin 251116X30
251116X30
6x30
Acier zingué classe 10.9
6
30
13.6
3.3
4.0
Emile Maurin 251116X60
251116X60
6x60
Acier zingué classe 10.9
6
60
13.6
3.3
4.0
Emile Maurin 251118X10
251118X10
8x10
Acier zingué classe 10.9
8
10
17.8
4.4
5.0
Emile Maurin 251118X16
251118X16
8x16
Acier zingué classe 10.9
8
16
17.8
4.4
5.0
Emile Maurin 251118X20
251118X20
8x20
Acier zingué classe 10.9
8
20
17.8
4.4
5.0
Emile Maurin 251118X25
251118X25
8x25
Acier zingué classe 10.9
8
25
17.8
4.4
5.0
Emile Maurin 251118X30
251118X30
8x30
Acier zingué classe 10.9
8
30
17.8
4.4
5.0
Emile Maurin 2511110X25
2511110X25
10x25
Acier zingué classe 10.9
10
25
21.9
5.5
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 25101 - Hexagon socket button head cap screw - ISO 7380 10.9 clas...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43371 - Hexagon serrated flange nut DIN 6923 8 class - Zinc plate...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62225 - Hexagon socket button head cap screw with flange - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 72000 - Serrated lock washer AZ type external teeth - NFE 27624 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62602 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 25100 - Hexagon socket button head cap screw - ISO 7380 10.9 clas...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30401 - Slotted raised countersunk head machine screw - DIN 964 -...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43011 - Hexagon domed welded cap nut DIN 1587 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 30101 - Countersunk flat head machine screw cross recess Pozidriv...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23100 - Hexagon socket head cap screw - ISO 4762 - DIN 912 10.9 c...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
20.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表