您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 22011 - Ecrou hexagonal Hu - ISO 4032 - Acier classe 8 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous Hexagonaux
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_hexagonaux/22011.prj},{NB=emile_maurin_2201118},{REF=2201118},{MAT=Acier zingué classe 8},{D=18.0},{M=15.8},{S=27.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 220112
220112
Acier zingué classe 8
2.0
1.6
4.0
Emile Maurin 220112,5
220112,5
Acier zingué classe 8
2.5
2.0
5.0
Emile Maurin 220113
220113
Acier zingué classe 8
3.0
2.4
5.5
Emile Maurin 220114
220114
Acier zingué classe 8
4.0
3.2
7.0
Emile Maurin 220115
220115
Acier zingué classe 8
5.0
4.7
8.0
Emile Maurin 220116
220116
Acier zingué classe 8
6.0
5.2
10.0
Emile Maurin 220117
220117
Acier zingué classe 8
7.0
5.5
11.0
Emile Maurin 220118
220118
Acier zingué classe 8
8.0
6.8
13.0
Emile Maurin 2201110
2201110
Acier zingué classe 8
10.0
8.4
16.0
Emile Maurin 2201112
2201112
Acier zingué classe 8
12.0
10.8
18.0
Emile Maurin 2201114
2201114
Acier zingué classe 8
14.0
12.8
21.0
Emile Maurin 2201116
2201116
Acier zingué classe 8
16.0
14.8
24.0
Emile Maurin 2201118
2201118
Acier zingué classe 8
18.0
15.8
27.0
Emile Maurin 2201120
2201120
Acier zingué classe 8
20.0
18.0
30.0
Emile Maurin 2201122
2201122
Acier zingué classe 8
22.0
19.4
34.0
Emile Maurin 2201124
2201124
Acier zingué classe 8
24.0
21.5
36.0
Emile Maurin 2201127
2201127
Acier zingué classe 8
27.0
23.8
41.0
Emile Maurin 2201130
2201130
Acier zingué classe 8
30.0
25.6
46.0
Emile Maurin 2201133
2201133
Acier zingué classe 8
33.0
28.7
50.0
Emile Maurin 2201136
2201136
Acier zingué classe 8
36.0
31.0
55.0
Emile Maurin 2201139
2201139
Acier zingué classe 8
39.0
33.4
60.0
Emile Maurin 2201142
2201142
Acier zingué classe 8
42.0
34.0
65.0
Emile Maurin 2201145
2201145
Acier zingué classe 8
45.0
36.0
70.0
Emile Maurin 2201148
2201148
Acier zingué classe 8
48.0
38.0
75.0
Emile Maurin 2201152
2201152
Acier zingué classe 8
52.0
42.0
80.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70201 - Rondelle plate normale grade A - Acier 200 HV - Zn - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70500 - Plain washer normal type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70401 - Plain washer narrow type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70400 - Plain washer narrow type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20010 - Hexagon head screw half thread - ISO 4014 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23206 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表