您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 20700 - Vis à tête hexagonale entierement filetée - ISO 4017 - Acier classe 10.9 Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
Vis à tête hexagonale
10.9 class
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_hexa/vis_tete_hexagonale/classe_10.9/20700.prj},{NB=emile_maurin_2070014X45},{REF=2070014X45},{DXL=14x45},{MAT=Acier brut classe 10.9},{D=14},{L=45},{S=21},{K=8.8},{D3=11.546},{P=2.000},{A=6.000},{C=0.600},{DA=15.700},{DW=19.370},{E=23.360},{R=0.600},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
Emile Maurin 207006X12
207006X12
6x12
Acier brut classe 10.9
6
12
10
4.0
Emile Maurin 207006X16
207006X16
6x16
Acier brut classe 10.9
6
16
10
4.0
Emile Maurin 207006X20
207006X20
6x20
Acier brut classe 10.9
6
20
10
4.0
Emile Maurin 207006X25
207006X25
6x25
Acier brut classe 10.9
6
25
10
4.0
Emile Maurin 207006X30
207006X30
6x30
Acier brut classe 10.9
6
30
10
4.0
Emile Maurin 207006X40
207006X40
6x40
Acier brut classe 10.9
6
40
10
4.0
Emile Maurin 207008X16
207008X16
8x16
Acier brut classe 10.9
8
16
13
5.3
Emile Maurin 207008X20
207008X20
8x20
Acier brut classe 10.9
8
20
13
5.3
Emile Maurin 207008X25
207008X25
8x25
Acier brut classe 10.9
8
25
13
5.3
Emile Maurin 207008X30
207008X30
8x30
Acier brut classe 10.9
8
30
13
5.3
Emile Maurin 207008X35
207008X35
8x35
Acier brut classe 10.9
8
35
13
5.3
Emile Maurin 207008X40
207008X40
8x40
Acier brut classe 10.9
8
40
13
5.3
Emile Maurin 2070010X16
2070010X16
10x16
Acier brut classe 10.9
10
16
16
6.4
Emile Maurin 2070010X20
2070010X20
10x20
Acier brut classe 10.9
10
20
16
6.4
Emile Maurin 2070010X25
2070010X25
10x25
Acier brut classe 10.9
10
25
16
6.4
Emile Maurin 2070010X30
2070010X30
10x30
Acier brut classe 10.9
10
30
16
6.4
Emile Maurin 2070010X35
2070010X35
10x35
Acier brut classe 10.9
10
35
16
6.4
Emile Maurin 2070010X40
2070010X40
10x40
Acier brut classe 10.9
10
40
16
6.4
Emile Maurin 2070010X50
2070010X50
10x50
Acier brut classe 10.9
10
50
16
6.4
Emile Maurin 2070012X20
2070012X20
12x20
Acier brut classe 10.9
12
20
18
7.5
Emile Maurin 2070012X25
2070012X25
12x25
Acier brut classe 10.9
12
25
18
7.5
Emile Maurin 2070012X30
2070012X30
12x30
Acier brut classe 10.9
12
30
18
7.5
Emile Maurin 2070012X35
2070012X35
12x35
Acier brut classe 10.9
12
35
18
7.5
Emile Maurin 2070012X40
2070012X40
12x40
Acier brut classe 10.9
12
40
18
7.5
Emile Maurin 2070012X50
2070012X50
12x50
Acier brut classe 10.9
12
50
18
7.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表