您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 19758 - Ecrou à sertir à la presse affleurant des 2 côtés - Inox AISI 300
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rivetage - Sertissage
piece_auto_sertissable
ecrou
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rivetage/piece_auto_sertissable/ecrou/19758.prj},{NB=emile_maurin_19758V-F-M3-1 l 0},{D11=0.0},{DB1=0.000},{DB2=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{AD=0.0},{AZ=0},{ACD=0},{AUD=0.0},{H11=0.0},{HI=0.0},{Z=0},{S=0.00},{KG=0.00},{KGS=0.000},{AK=0},{G1=3.000},{EL=0.0},{EKB=1.53},{ELDHELP=4.37},{EA=1.53},{EB=0.00},{EC=4.35},{EEHELP=0.000},{EF=0.0},{EH=4.8},{ETHELP=0.000},{EARL=6.0},{EAA=890},{EVA=0.00},{EAS=890},{EVS=0.00},{ZTN=73181631},{EAN=4016111903747},{CL=23110902},{VERS=1},{ARTNR=10.440.030.001},{BEZ=Einpressmutter beidseitig bündig V-F Edelstahl},{MAT1=Edelstahl },{MAT2=xxx},{SU=xxx},{AU=beidseitig bündig},{KO=xxx},{G=xxx},{DIN=xxx},{M=0.000},{FORM=l},{KB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Référence
[mm]
D
ⁿ/ₐ
TOLE
Epaisseur mini
[mm]
H
[mm]
A
max
[mm]
C
max
[mm]
DIA
Ø perçage (+0,08)
[mm]
DIS
Distance minimale centre du trou/bord de tôle
[mm]
VERS
ⁿ/ₐ
Emile Maurin 19758V-F-M3-...
19758V-F-M3-1
M3
1,53
4,80
1,53
4,35
4,37
6,00
1
Emile Maurin 19758V-F-M3-...
19758V-F-M3-2
M3
2,32
4,80
2,30
4,35
4,37
6,00
1
Emile Maurin 19758V-F-M4-...
19758V-F-M4-1
M4
1,53
7,90
1,53
7,35
7,37
7,20
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
F - Self-clinching nut
KVT Fastening
22.12.2023
Clifa®-P - Press-in nut, self-clinching
Kerb-Konus
28.03.2024
SP - Self-clinching nut
KVT Fastening
22.12.2023
1027 - FIXI Einpress-Muttern rostfrei A2 CFL
SFS Group Schweiz AG
25.09.2023
Serie NILKO® - Blind plug nuts
KVT Fastening
24.02.2023
1025 - FIXI Einpress-Gewindebuchsen rostfrei A2 CFSOS
SFS Group Schweiz AG
25.09.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
J NUT - Rod End Nut
SMC Corporation
18.04.2024
BN 20627 - Self-clinching nutsfor metallic materials
Bossard Catalog
12.10.2023
Shielded Type ZZ-ZZS
NSK Rolling Bearing
15.11.2023
CFL6__ZZ - Ball bearings with flanges (made in overseas)
Misumi
29.05.2023
Modèle 19791 - Colonnette ouverte à sertir à la presse - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
11.04.2023
Modèle 19860 - Colonnette borgne à sertir à la presse - Inox AISI 300
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
11.04.2023
Self Clinching Stand-Off - Blind Standoff V-BSO
Honsel-Group
26.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表