您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EMBF45 - BraceFITTING, Kunststoff / Messing, 45° Winkel, EMBF45, metrisch
WISKA
Brace
Brace FITTING, Non-metallic
Powered by
CAD模型選擇
{wiska/brace/brace_fitting_kunststoff/embf45.prj},{NB=EMBF45-48-63-BG10106996},{CNSORDERNO=10106996},{TYP=EMBF45-48-63-BG},{RAL=RAL 7031},{D=M63x1.5},{NW=48},{DI=42.5},{TL=108.3},{VDO=100.1},{L=14},{SW1=70},{SW2=60},{CNSMAT=Conduit fitting: PA-UL94-V0 / sealing gasket: TPU / connection thread: brass nickel-plated},{SGE=IP68},{ETEMP=-40°C to 100°C},{CNSQUANTITY=5},{INFO=HTML},{VERS=15},{COLOR=0.36,0.41,0.43,0.00},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10106996/embf45-48-63-bg.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10106996/embf45-48-63-bg.html}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL colour
ⁿ/ₐ
D
Connection thread size
[mm]
NW
Nominal width
[mm]
DI
Inside diameter
[mm]
TL
Total length
[mm]
VDO
Diameter closure
[mm]
L
Screw-in thread length
[mm]
SW1
Key width 1
[mm]
SW2
Key width 2
[mm]
CNSMAT
Material
ⁿ/ₐ
SGE
Protection class to N60529
ⁿ/ₐ
ETEMP
Case hardening temperature
ⁿ/ₐ
CNSQUANTITY
Packaging unit (PE)
ⁿ/ₐ
EMBF45-07-12-BG10106982
10106982
EMBF45-07-12-BG
RAL 7031
M12x1.5
7
6.0
55.7
29.7
9
18
17
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-10-12-BG10106983
10106983
EMBF45-10-12-BG
RAL 7031
M12x1.5
10
7.0
62.1
34.5
12
20
20
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-10-16-BG10106984
10106984
EMBF45-10-16-BG
RAL 7031
M16x1.5
10
7.0
62.1
34.5
12
22
20
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-12-16-BG10106985
10106985
EMBF45-12-16-BG
RAL 7031
M16x1.5
12
10.7
63.8
39.0
12
23
22
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-12-20-BG10106986
10106986
EMBF45-12-20-BG
RAL 7031
M20x1.5
12
10.7
63.8
39.0
12
23
22
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-17-20-BG10106987
10106987
EMBF45-17-20-BG
RAL 7031
M20x1.5
17
13.2
69.4
46.3
12
30
27
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-17-25-BG10106988
10106988
EMBF45-17-25-BG
RAL 7031
M25x1.5
17
13.2
69.3
46.3
12
30
27
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-23-25-BG10106989
10106989
EMBF45-23-25-BG
RAL 7031
M25x1.5
23
18.2
80.9
59.7
12
36
36
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
25
EMBF45-23-32-BG10106990
10106990
EMBF45-23-32-BG
RAL 7031
M32x1.5
23
18.2
81.9
59.7
12
36
36
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
25
EMBF45-29-32-BG10106991
10106991
EMBF45-29-32-BG
RAL 7031
M32x1.5
29
26.0
88.5
68.1
12
46
51
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
10
EMBF45-29-40-BG10106992
10106992
EMBF45-29-40-BG
RAL 7031
M40x1.5
29
26.0
87.5
68.1
12
46
51
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
10
EMBF45-36-40-BG10106993
10106993
EMBF45-36-40-BG
RAL 7031
M40x1.5
36
33.5
96.5
82.3
12
50
50
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
10
EMBF45-36-50-BG10106994
10106994
EMBF45-36-50-BG
RAL 7031
M50x1.5
36
33.5
98.5
82.3
14
50
50
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
10
EMBF45-48-50-BG10106995
10106995
EMBF45-48-50-BG
RAL 7031
M50x1.5
48
42.5
107.9
100.1
14
65
60
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
5
EMBF45-48-63-BG10106996
10106996
EMBF45-48-63-BG
RAL 7031
M63x1.5
48
42.5
108.3
100.1
14
70
60
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
5
EMBF45-07-12-BK10107318
10107318
EMBF45-07-12-BK
RAL 9005
M12x1.5
7
6.0
55.7
29.7
9
18
17
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-10-12-BK10107319
10107319
EMBF45-10-12-BK
RAL 9005
M12x1.5
10
7.0
62.1
34.5
12
20
20
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-10-16-BK10107320
10107320
EMBF45-10-16-BK
RAL 9005
M16x1.5
10
7.0
62.1
34.5
12
22
20
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-12-16-BK10107321
10107321
EMBF45-12-16-BK
RAL 9005
M16x1.5
12
10.7
63.8
39.0
12
23
22
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-12-20-BK10107322
10107322
EMBF45-12-20-BK
RAL 9005
M20x1.5
12
10.7
63.8
39.0
12
23
22
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-17-20-BK10107323
10107323
EMBF45-17-20-BK
RAL 9005
M20x1.5
17
13.2
69.4
46.3
12
30
27
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-17-25-BK10107324
10107324
EMBF45-17-25-BK
RAL 9005
M25x1.5
17
13.2
69.3
46.3
12
30
27
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
50
EMBF45-23-25-BK10107325
10107325
EMBF45-23-25-BK
RAL 9005
M25x1.5
23
18.2
80.9
59.7
12
36
36
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
25
EMBF45-23-32-BK10107326
10107326
EMBF45-23-32-BK
RAL 9005
M32x1.5
23
18.2
81.9
59.7
12
36
36
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
25
EMBF45-29-32-BK10107327
10107327
EMBF45-29-32-BK
RAL 9005
M32x1.5
29
26.0
88.5
68.1
12
46
41
Conduit fitting: PA-UL94-...
IP68
-40°C to 100°C
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表