您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system ELT/ELK 30, 40, 60, 60S, 80, 80S, 100, 125 (Spindle drives) - Trapezoidal or ballscrew spindle driven positioning systems
Bahr Modultechnik
Positioning systems
Spindle driven positioning systems EG – EL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_1_eg_el_spindle/elt_elk_asmtab.prj},{NB=ELT60S1000000470(Q=194)(200,0)},{TYP=ELT/K 60S},{BG=60S},{BGLS=60},{Q=194},{HUB=200},{HUBST=0.00},{SP=T},{SPA=1},{FPA=0},{STA=0},{AV=0},{SAW=0},{SGK=},{ASM=},{INFO=Produktdatenblatt},{A=170},{B=108},{C=82},{D=62},{E=30},{F=69},{G=0.0},{H=0.0},{J=53.0},{K=94},{MM=-},{NN=M 8},{OO=M 8},{P=35},{R=5x5x28},{S=14x35},{T=8.5},{GG=5.1},{G1=0.89},{DPL=12},{CVF=10},{PPATH=assemblies/elt_elk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Height
[mm]
J
Height
[mm]
K
Height
[mm]
MM
for
ⁿ/ₐ
NN
for
ⁿ/ₐ
OO
for
ⁿ/ₐ
P
Length
[mm]
R
Key
ⁿ/ₐ
S
Ø x length
ⁿ/ₐ
T
Diameter
[mm]
GG
Basic weight
[kg]
G1
Weight per 100 mm
[kg]
ELT301000000320(Q=82)
ELT/K 30
120
ELT301000000320(Q=82)
320
70
56
42
40
13
35
0.0
0.0
26.0
47
-
M 6
M 6
18
-
5x15
4.2
0.7
0.16
ELT401000000375(Q=122)
ELT/K 40
175
ELT401000000375(Q=122)
375
100
66
58
48
18
47
0.0
0.0
35.0
64
-
M 6
M 6
25
3x3x25
10x27
6.5
1.7
0.37
ELT601000000445(Q=168)
ELT/K 60
245
ELT601000000445(Q=168)
445
144
96
82
62
30
69
0.0
0.0
49.0
90
-
M 8
M 8
35
5x5x28
14x35
8.5
5.1
0.89
ELT60S1000000470(Q=194)
ELT/K 60S
270
ELT60S1000000470(Q=194)
470
170
108
82
62
30
69
0.0
0.0
53.0
94
-
M 8
M 8
35
5x5x28
14x35
8.5
5.1
0.89
ELT801000000485(Q=194)
ELT/K 80
285
ELT801000000485(Q=194)
485
170
117
102
80
40
88
10.5
30.5
70.0
121
M 6
M 10
M 10
45
6x6x40
18x45
8.5
10.0
1.48
ELT80S1000000505(Q=214)
ELT/K 80S
305
ELT80S1000000505(Q=214)
505
190
126
102
80
40
88
12.5
30.0
71.0
122
M 6
M 10
M 8
45
6x6x40
18x45
8.5
11.0
1.48
ELT1001000000610(Q=300)
ELT/K 100
410
ELT1001000000610(Q=300)
610
230
155
130
110
50
112
0.0
30.0
89.0
154
M 10
M 10
M 10
55
6x6x40
22x45
10.5
19.0
2.00
ELT1251000000710(Q=365)
ELT/K 125
510
ELT1251000000710(Q=365)
710
295
200
165
130
60
142
0.0
30.4
107.5
190
M 10
M 12
M 12
65
8x7x50
25x55
13.0
33.0
2.89
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表