您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system ELZA 40 / ELDZA 60, 60S, 80, 80S, 100 - Rack and pinion driven positioning systems
Bahr Modultechnik
Positioning systems
Rack and pinion driven positioning systems EL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_4_el_rack/elza_eldza_asmtab.prj},{NB=ELDZA60S000103000430(200,0,194)},{TYP=ELDZA 60S},{BG=60S},{Q=194},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=1},{VERSION=0},{INFO=Produktdatenblatt},{A=170},{B=34.5},{C=82},{D=47},{E=30},{F=42},{G=92},{H=63},{I=0.0},{J=53.0},{K=8.5},{KK=M6},{M=69},{MM=-},{N=150},{NN=M8},{OO=M8},{P=16},{T=M6},{TT=6},{V=0.0},{G1=5.573},{G2=7.825},{S=18 h6 x 30},{R=6x6x28},{VH=314.2},{SM=2.0},{DPL=12},{BGLS=60},{CVF=10},{Z=14},{YRACK=69.5},{PPATH=assemblies/elza_eldza_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Distance
[mm]
G
Height
[mm]
H
Width
[mm]
I
Height
[mm]
J
Height
[mm]
K
Diameter
[mm]
KK
for
ⁿ/ₐ
M
Distance
[mm]
MM
for
ⁿ/ₐ
N
Length
ⁿ/ₐ
NN
for
ⁿ/ₐ
OO
for
ⁿ/ₐ
P
Length
[mm]
T
Thread
ⁿ/ₐ
V
Height
[mm]
G1
Weight (Polyamide rack PA6)
[kg/m]
G2
Weight (Steel rack C45)
[kg/m]
S
Ø x length
ⁿ/ₐ
R
Key
ⁿ/ₐ
VH
Pinion/Feed per turn
[mm/U]
SM
Pinion/Modul
ⁿ/ₐ
ELZA40000103000350
ELZA 40
150
ELZA40000103000350
350.000
100
21.5
58
37
18
32
60
56
0.0
35.0
6.5
-
47
-
100
M6
M6
12
M6
0.0
-
-
14 h6 x 30
5x5x28
188.5
1.5
ELDZA60000103000405
ELDZA 60
205
ELDZA60000103000405
405.000
144
28.0
82
47
30
42
75
63
0.0
49.0
8.5
M6
69
-
130
M8
M8
16
M6
0.0
5.573
7.825
18 h6 x 30
6x6x28
251.3
2.0
ELDZA60S000103000430
ELDZA 60S
230
ELDZA60S000103000430
430.000
170
34.5
82
47
30
42
92
63
0.0
53.0
8.5
M6
69
-
150
M8
M8
16
M6
0.0
5.573
7.825
18 h6 x 30
6x6x28
314.2
2.0
ELDZA80000103000440
ELDZA 80
240
ELDZA80000103000440
440.000
170
39.0
102
68
40
60
105
100
30.5
70.0
8.5
-
88
M6
170
M10
M10
20
M8
10.5
9.532
14.829
28 h6 x 40
8x7x35
358.0
3.0
ELDZA80S000103000460
ELDZA 80S
260
ELDZA80S000103000460
460.000
190
39.0
102
68
40
60
105
100
30.0
71.0
8.5
-
88
M6
170
M10
M8
20
M8
12.5
9.532
14.829
28 h6 x 40
8x7x35
358.0
3.0
ELDZA100000103000560
ELDZA 100
360
ELDZA100000103000560
560.000
230
55.3
130
90
50
80
155
120
30.0
89.0
10.5
-
112
M10
240
M10
M10
20
M10
0.0
14.832
19.915
28 h6 x 40
8x7x35
508.9
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Positioning system ELZQ 60, 80, 80S - Rack and pinion driven positioning sy...
Bahr Modultechnik
27.02.2023
Double mounting profile EL / ML / Q / L - Accessories
Bahr Modultechnik
27.02.2023
Coupling - Coupling
Bahr Modultechnik
27.02.2023
Lead Screw / Ball Screw Linear Actuator - LoPro Linear Actuator
Bishop-Wisecarver
02.11.2023
Positioning system ELT/ELK 30, 40, 60, 60S, 80, 80S, 100, 125 (Spindle driv...
Bahr Modultechnik
27.02.2023
Positioning system ELZ 30, 40, 60, 60S, 80, 80S, 100, 125 (Belt drive) - Be...
Bahr Modultechnik
27.02.2023
Splined shafts based on an aluminium tube - Accessories
Bahr Modultechnik
27.02.2023
Positioning system DSZ 120, 160, 200 (Belt drive) - Rail guide positioning ...
Bahr Modultechnik
27.02.2023
Coupling for toothed belt units - Coupling
Bahr Modultechnik
27.02.2023
Positioning system QSZ 60, 80, 100, 125 - Belt drive
Bahr Modultechnik
27.02.2023
Positioning system ELSZ 30, 40, 60, 60S, 80, 80S, 100, 125 (With standard b...
Bahr Modultechnik
27.02.2023
Positioning system ELR 30, 40, 60, 60S, 80, 80S, 100, 125 - Roller guide un...
Bahr Modultechnik
27.02.2023
Positioning system EGT/EGK 30, 40, 60, 80 (Spindle drives) - Trapezoidal or...
Bahr Modultechnik
27.02.2023
Angular bracket profile - System profiles
Bahr Modultechnik
27.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表