您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 2240 - Elastomer jaw couplings with clamping hub, Bore code B, without keyway
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Couplings
GN2240
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/wellenkupplungen/gn2240/gn2240_b_asmtab.prj},{NB=Elastomer-Klauenkupplung GN2240-30-B10-14-AL-WS},{ARTNR=GN2240-30-B10-14-AL-WS},{PARTNUMBER=GN 2240-30-B10-14-AL-WS},{NORMNR=GN 2240},{D1=30},{D2=10},{D3=14},{D4D2=M4},{D4D3=M3},{L1=35},{L2=11},{L3=5.5},{L4D2=10.0},{L4D3=11.0},{S=1.5},{A=1.7},{H=WS - 92 Shore A, weiß},{MAT=Aluminium},{WEIGHT=0.051},{CTN=84836080},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn2240_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
H8 recommended shaft tolerance h7
[mm]
D3
[mm]
D4D2
for D2
[mm]
D4D3
for D3
ⁿ/ₐ
L1
[mm]
L2
recommended shaft insertion depth
[mm]
L3
[mm]
L4D2
for D2
[mm]
L4D3
for D3
[mm]
S
recommended installation spacing
[mm]
A
Tightening torque of the screw
[Nm]
H
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Elastomer-Klauenkupplung ...
GN2240-14-B3-3-AL-BS
14
3
3
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.009
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-14-B3-4-AL-BS
14
3
4
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.009
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-14-B3-5-AL-BS
14
3
5
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.009
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-14-B3-6-AL-BS
14
3
6
M2
M1,6
22
7
3.5
4.0
5.0
1.0
0.7
BS - 80 Shore A, blue
0.009
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-14-B4-4-AL-BS
14
4
4
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.009
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-14-B4-5-AL-BS
14
4
5
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.009
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-14-B4-6-AL-BS
14
4
6
M2
M1,6
22
7
3.5
4.0
5.0
1.0
0.7
BS - 80 Shore A, blue
0.009
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-14-B5-5-AL-BS
14
5
5
M2
M2
22
7
3.5
4.0
4.0
1.0
0.7
BS - 80 Shore A, blue
0.009
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-14-B5-6-AL-BS
14
5
6
M2
M1,6
22
7
3.5
4.0
5.0
1.0
0.7
BS - 80 Shore A, blue
0.009
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-14-B6-6-AL-BS
14
6
6
M1,6
M1,6
22
7
3.5
5.0
5.0
1.0
0.7
BS - 80 Shore A, blue
0.009
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-20-B5-5-AL-BS
20
5
5
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.022
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-20-B5-6-AL-BS
20
5
6
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.022
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-20-B5-8-AL-BS
20
5
8
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.022
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-20-B6-6-AL-BS
20
6
6
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.022
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-20-B6-8-AL-BS
20
6
8
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.022
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-20-B8-8-AL-BS
20
8
8
M2,5
M2,5
30
10
5.0
6.5
6.5
1.0
0.7
BS - 80 Shore A, blue
0.022
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-30-B8-8-AL-BS
30
8
8
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.051
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-30-B8-10-AL-BS
30
8
10
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.051
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-30-B8-12-AL-BS
30
8
12
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.051
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-30-B8-14-AL-BS
30
8
14
M4
M3
35
11
5.5
10.0
11.0
1.5
1.7
BS - 80 Shore A, blue
0.051
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-30-B10-10-AL-BS
30
10
10
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.051
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-30-B10-12-AL-BS
30
10
12
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.051
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-30-B10-14-AL-BS
30
10
14
M4
M3
35
11
5.5
10.0
11.0
1.5
1.7
BS - 80 Shore A, blue
0.051
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-30-B12-12-AL-BS
30
12
12
M4
M4
35
11
5.5
10.0
10.0
1.5
1.7
BS - 80 Shore A, blue
0.051
84836080
YES
Elastomer-Klauenkupplung ...
GN2240-30-B12-14-AL-BS
30
12
14
M4
M3
35
11
5.5
10.0
11.0
1.5
1.7
BS - 80 Shore A, blue
0.051
84836080
YES
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 2241 - Elastomer jaw couplings with grub screw, Bore code B, without key...
Elesa+Ganter
28.03.2024
K1895 - Elastomer dog couplings with grub screw, stainless steel
KIPP
27.05.2024
CPJ, CPJK - Couplings - Jaw, Setscrew, with Key Groove
Misumi
29.05.2023
GN 2240 - Elastomer jaw couplings with clamping hub, Bore code K, with keyw...
Elesa+Ganter
28.03.2024
GN2241 - Elastomer jaw couplings with grub screw, Bore code B, without keyw...
Berger Tools
25.05.2023
WKE-D/AL - Torsionally Flexible Coupling - aluminum version
StS Coupling GmbH
24.02.2021
GN2240 - Elastomer jaw couplings with clamping hub, Bore code K, with keywa...
Berger Tools
25.05.2023
K1889 - Elastomer dog couplings with clamp hubs
KIPP
27.05.2024
WKE/G - Elastomer Coupling with keyway connection
StS Coupling GmbH
24.02.2021
MAE-EL-KPL-RNG-GG25 - Elastic Couplings RNG, Material Grey Cast Iron GG25
MÄDLER
26.04.2024
EAMC - Coupling
Festo
22.08.2023
Shaft coupling - GS
Neff Gewindetriebe
18.03.2024
ALS H - Jaw Couplings, Starflex, d1/d2= 3-60mm, 2-1050Nm, aluminum alloy
Miki Pulley Group
27.10.2023
MAE-EL-KPL-RNKC-KLNA-KOMPAKT - Elastic Couplings RNKC, backlash-free, with ...
MÄDLER
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表