您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23080. - Collar Nut DIN 6331 (height 1,5 D)
Halder
Standard Parts
Clamping Elements
EH 23080. Collar Nuts, DIN 6331
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2308_b/eh_2308_b.prj},{NB=EH 23080.0020 Sechskantmutter mit Bund},{BESTNR=23080.0020},{BESTNRX=2308.020},{AUS=Verguetungsstahl},{D1=M20},{NDM=20},{KDM=17.294},{A=6.0},{D2=37},{E=34.6},{M=30},{S=30},{G=127},{DK=17.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
thread
ⁿ/ₐ
A
[mm]
D2
[mm]
E
[mm]
M
[mm]
S
[mm]
G
weight
[g]
EH 23080.0006 Collar Nut
23080.0006
heat-treated steel
M6
3.0
14
11.5
9
10
6
EH 23080.0008 Collar Nut
23080.0008
heat-treated steel
M8
3.5
18
15.0
12
13
12
EH 23080.0010 Collar Nut
23080.0010
heat-treated steel
M10
4.0
22
18.5
15
16
22
EH 23080.0012 Collar Nut
23080.0012
heat-treated steel
M12
4.0
25
20.8
18
18
31
EH 23080.0014 Collar Nut
23080.0014
heat-treated steel
M14
4.0
28
24.2
21
21
50
EH 23080.0016 Collar Nut
23080.0016
heat-treated steel
M16
5.0
31
27.7
24
24
69
EH 23080.0018 Collar Nut
23080.0018
heat-treated steel
M18
5.0
34
31.2
27
27
97
EH 23080.0020 Collar Nut
23080.0020
heat-treated steel
M20
6.0
37
34.6
30
30
127
EH 23080.0022 Collar Nut
23080.0022
heat-treated steel
M22
6.0
40
39.3
33
34
179
EH 23080.0024 Collar Nut
23080.0024
heat-treated steel
M24
6.0
45
41.6
36
36
215
EH 23080.0030 Collar Nut
23080.0030
heat-treated steel
M30
8.0
58
53.1
45
46
468
EH 23080.0036 Collar Nut
23080.0036
heat-treated steel
M36
10.0
68
63.5
54
55
787
EH 23080.0108 Collar Nut
23080.0108
Stainless Steel
M8
3.5
18
15.0
12
13
12
EH 23080.0110 Collar Nut
23080.0110
Stainless Steel
M10
4.0
22
18.5
15
16
22
EH 23080.0112 Collar Nut
23080.0112
Stainless Steel
M12
4.0
25
20.8
18
18
31
EH 23080.0116 Collar Nut
23080.0116
Stainless Steel
M16
5.0
31
27.7
24
24
69
EH 23080.0120 Collar Nut
23080.0120
Stainless Steel
M20
6.0
37
34.6
30
30
127
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EH 23040. - Studs DIN 6379, for T-Nuts
Halder
22.12.2022
EH 23111. - Positioning Clamping Pins
Halder
22.12.2022
EH 23020. - Nuts for T-slots, extended
Halder
22.12.2022
EH 23090. - Extension Nuts (height 3 d)
Halder
22.12.2022
EH 23080. - Collar Nuts with Conical Seat
Halder
22.12.2022
EH 23050. - Conical Seats DIN 6319, form D
Halder
22.12.2022
EH 23070. - Collar Nuts DIN 6330 (height 1,5 d)
Halder
22.12.2022
EH 23180. - Clamps with nose / with keyway
Halder
22.12.2022
EH 23050. - Spherical Washers DIN 6319, form C
Halder
22.12.2022
EH 23110. - Fixed Slot Tenons with Cylindrical Fastening
Halder
22.12.2022
EH 23050. - Conical Seats DIN 6319, form G
Halder
22.12.2022
EH 24590. - Handwheels DIN 950 light-metal / without keyway, without handle
Halder
22.12.2022
EH 23340. - Centering Clamping Elements, with clamping segments
Halder
22.12.2022
EH 23220. - Bedding Supports
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表