目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
ECST - Cylindrical holder
Pedrotti
Normalised
Standard elements for injection and die casting molds
ECST Cylindrical holder
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ecst/ecst.prj},{NB=ECST x40 x 57},{IDNR=},{TYP=ECST},{D1=40},{L=57},{M=10},{L1=20},{LX=57,77,97,117,136,147},{L2=27.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Tipo
ⁿ/ₐ
D1
[mm]
M
[mm]
L1
[mm]
L2
[mm]
ECST x30 x 57
ECST
30
10
20
27.5
ECST x40 x 57
ECST
40
10
20
27.5
ECST x50 x 77
ECST
50
10
20
27.5
ECST x80 x 77
ECST
80
10
20
27.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表