카탈로그: HellermannTyton
생성됨: 28.10.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
EC5B-Series
HellermannTyton
Cable ties and fixings
2-Piece Fixing Ties
with Edge Clip
1.0 - 3.0 mm panel thickness, side fixing
Powered by
CAD모델 선택
{hellermann_tyton/11/2_piece_fixing_ties/with_edge_clip/1_3_side_fixing/edgeclip_family_5b_new.prj},{NB=156-02225(10)},{IDNR=156-02225},{LAENGEL=202.0},{LAENGEL2=14.0},{BREITEW2=12.0},{BREITEW=4.60},{HOEHEH2=15.50},{HOEHEH=1.20},{VPI=500},{BUENDELMAX=45.0},{BUENDELMIN=4.0},{MINDESTHALT60=225},{BLECHSTAERKEMIN=1.0},{BLECHSTAERKEMAX=3.0},{QUANTITYMIN=4000},{PRA=1},{POSITION=P08 B04 P004},{B2=10,15,20,25,30,35,40,45},{MANUFACTURE19=T50REC5B-PA66HIRHSUVR5/PA66HIRHSUV-BK},{MODELINFO=Link},{BETRIEBSTEM46=-40 °C bis +115 °C;-40 °C bis +110 °C},{MATERIAL=Polyamid 6.6 schlagzäh modifiziert, hitze- und UV-stabilisiert (PA66HIRHSUV)},{FARBE=Schwarz (BK)},{ORIGIN=MX},{PPATH=../../../../_parts_pool/1_08_befestigungsbinder/assemblies/p08_b04_asmtpl.prj},{VERSION=1.000},{B1=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
IDNR
Identification
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
LAENGEL
Length L
[mm]
LAENGEL2
Length L2
[mm]
BREITEW2
Width (W2)
[mm]
BREITEW
Width (W)
[mm]
HOEHEH2
Height (H2)
[mm]
HOEHEH
Height (H)
[mm]
BETRIEBSTEM46
Operating Temperature
ⁿ/ₐ
VPI
Verpackungsinhalt
[Stk.]
BUENDELMAX
Bundle ∅ max.
[mm]
BUENDELMIN
Bundle ∅ min.
[mm]
MINDESTHALT60
Minimum retaining strength
[N]
BLECHSTAERKEMIN
Blechstärke min.
[mm]
BLECHSTAERKEMAX
Blechstärke max.
[mm]
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
QUANTITYMIN
Quantity Min.
ⁿ/ₐ
ORIGIN
Country of Origin
ⁿ/ₐ
HellermannTyton 156-00698
156-00698
T50ROSEC5B-W-PA66W-BK
200.0
14.0
12.0
4.60
15.50
1.30
-40 °C bis +85 °C
500
45.0
4.0
225
1.0
3.0
Polyamide 6.6 UV-resistan...
Black (BK)
500
DE
HellermannTyton 156-01088
156-01088
Q50REC5B-PA66W-BK
210.0
14.0
12.0
4.70
15.50
1.50
-40 °C bis +85 °C
50
45.0
6.0
220
1.0
3.0
Polyamide 6.6 UV-resistan...
Black (BK)
50
DE
HellermannTyton 156-02225
156-02225
T50REC5B-PA66HIRHSUVR5/PA...
202.0
14.0
12.0
4.60
15.50
1.20
-40 °C bis +115 °C;-40 °C...
500
45.0
4.0
225
1.0
3.0
Polyamide 6.6 high impact...
Black (BK)
4000
MX
HellermannTyton 150-40581
150-40581
T50ROSEC5B
200.0
14.0
10.0
4.60
15.50
1.30
-40 °C bis +105 °C
45.0
4.0
225
1.0
3.0
Polyamid 6.6 hitzestabili...
Black (BK)
500
DE
HellermannTyton 150-40582
150-40582
T50REC5B
200.0
14.0
10.0
4.60
15.50
1.20
-40 °C bis +105 °C
45.0
4.0
225
1.0
3.0
Polyamid 6.6 hitzestabili...
Black (BK)
500
DE
HellermannTyton 150-40583
150-40583
T50SOSEC5B
150.0
14.0
10.0
4.60
15.50
1.30
-40 °C bis +105 °C
31.0
4.0
225
1.0
3.0
Polyamid 6.6 hitzestabili...
Black (BK)
500
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성