您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
中文
E-BOX-GSCB - Economy (Box Set) - Hexagon Socket Head Cap Screws - Stainless Steel
Misumi
FA工厂自动化
27_螺纹/垫圈/螺帽
Powered by
CAD模型選擇
{misumi/metric/27_screws_nuts/e_box_gscb.prj},{NB=E-BOX-GSCB5-6},{TYPE=E-BOX-GSCB},{MAT=304 Stainless SteeI Equivalent},{ST=-},{M=5},{L=6},{M1=5},{MP=5x0.8},{C=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
M
ⁿ/ₐ
PCS
Pcs. per Box
ⁿ/ₐ
LL
l
[mm]
MP
MxP(Coarse)
ⁿ/ₐ
A
[mm]
E
[mm]
B
[mm]
E-BOX-GSCB3-6
E-BOX-GSCB3-6
3
1000 pcs.
Full Thread
3x0.5
5.5
3
2.5
E-BOX-GSCB4-6
E-BOX-GSCB4-6
4
1000 pcs.
Full Thread
4x0.7
7.0
4
3.0
E-BOX-GSCB5-6
E-BOX-GSCB5-6
5
800 pcs.
Full Thread
5x0.8
8.5
5
4.0
E-BOX-GSCB6-8
E-BOX-GSCB6-8
6
800 pcs.
Full Thread
6x1.0
10.0
6
5.0
E-BOX-GSCB8-10
E-BOX-GSCB8-10
8
350 pcs.
Full Thread
8x1.25
13.0
8
6.0
E-BOX-GSCB10-14
E-BOX-GSCB10-14
10
200 pcs.
Full Thread
10x1.5
16.0
10
8.0
E-BOX-GSCB12-20
E-BOX-GSCB12-20
12
100 pcs.
Full Thread
12x1.75
18.0
12
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SPA-LC - 树脂螺丝(RENY / 内六角短头螺栓)
NBK (锅屋百迪株式会社)
30.05.2024
FBAB, FBAM, FBAS - 全长指定内六角螺栓
Misumi
30.06.2021
DIN 912 (ISO 4762) - FN 122 - rostfrei A4 - Cylinder head screws cap screws
SFS Group Schweiz AG
24.05.2024
C-BOX-SCB, C-PACK-SCB, C-SCB - 内六角螺栓-钢-
Misumi
31.05.2023
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
BN 31101 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), s...
Bossard Catalog
26.01.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表