您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
DW-AX-50A/B-P12 - Inductive Sensor
CONTRINEX
Inductive Sensor
High pressure up to 1000 bar peak
Powered by
CAD模型選擇
{contrinex/inductive_sensor/high_pressure/dw_ax_50a_b_p12.prj},{NB=DW-AS-50B-P12-624},{ORDERNO=330-020-225},{TYPE=DW-AS-50B-P12-624},{PR=High pressure},{PF=Extra Distance - Series 500},{H=M12},{OD=1.5},{C=M12 4-pin},{M=Embeddable},{P=NPN},{OP=Changeover (NO/NC)},{I=Standard output},{SV=10...30 VDC},{OPR=≤ 500 / 1000 peak},{TR=-25...+100},{ER=IP 68},{HSR=M12, Embeddable},{PO=NPN, Changeover (NO/NC)},{SFM=600},{HM=Stainless-steel V2A},{CEPDF=Conformity_500_510_520.pdf},{WG=0.0},{ECCN=85365019},{REACH=YES},{ROHS=YES},{CE=Info},{X=4},{INFO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ORDERNO
Part number
ⁿ/ₐ
TYPE
Part reference
ⁿ/ₐ
PR
Product range
ⁿ/ₐ
PF
Product family
ⁿ/ₐ
H
Housing size
[mm]
OD
Operating distance
[mm]
C
Connection
ⁿ/ₐ
M
Mounting
ⁿ/ₐ
P
Polarity
ⁿ/ₐ
OP
Output
ⁿ/ₐ
I
Interface
ⁿ/ₐ
SV
Supply voltage
[V]
OPR
Operating pressure
[bar]
TR
Temperature range
[°C]
ER
Enclosure rating
ⁿ/ₐ
HSR
Housing size + mounting
[mm]
PO
Polarity + Output
ⁿ/ₐ
SFM
Switching frequency max.
[Hz]
HM
Housing material
ⁿ/ₐ
WG
Weight
[g]
ECCN
Custom tariff number
ⁿ/ₐ
REACH
ⁿ/ₐ
ROHS
ⁿ/ₐ
DW-AS-50B-P12
330-020-222
DW-AS-50B-P12
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
NPN
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
NPN, Changeover (NO/NC)
600
Stainless-steel V2A
41.1
85365019
YES
YES
DW-AS-50A-P12
330-020-187
DW-AS-50A-P12
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
PNP
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
PNP, Changeover (NO/NC)
600
Stainless-steel V2A
41.0
85365019
YES
YES
DW-AS-50B-P12-621
330-020-223
DW-AS-50B-P12-621
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
NPN
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
NPN, Changeover (NO/NC)
600
Stainless-steel V2A
0.0
85365019
YES
YES
DW-AS-50A-P12-621
330-020-188
DW-AS-50A-P12-621
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
PNP
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
PNP, Changeover (NO/NC)
600
Stainless-steel V2A
0.0
85365019
YES
YES
DW-AS-50B-P12-622
330-020-224
DW-AS-50B-P12-622
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
NPN
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
NPN, Changeover (NO/NC)
600
Stainless-steel V2A
67.7
85365019
YES
YES
DW-AS-50A-P12-622
330-020-189
DW-AS-50A-P12-622
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
PNP
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
PNP, Changeover (NO/NC)
600
Stainless-steel V2A
67.7
85365019
YES
YES
DW-AS-50B-P12-624
330-020-225
DW-AS-50B-P12-624
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
NPN
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
NPN, Changeover (NO/NC)
600
Stainless-steel V2A
0.0
85365019
YES
YES
DW-AS-50A-P12-624
330-020-190
DW-AS-50A-P12-624
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
PNP
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
PNP, Changeover (NO/NC)
600
Stainless-steel V2A
36.8
85365019
YES
YES
DW-AS-50B-P12-627
330-020-226
DW-AS-50B-P12-627
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
NPN
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
NPN, Changeover (NO/NC)
600
Stainless-steel V2A
0.0
85365019
YES
YES
DW-AS-50A-P12-627
330-020-191
DW-AS-50A-P12-627
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
PNP
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
PNP, Changeover (NO/NC)
600
Stainless-steel V2A
43.0
85365019
YES
YES
DW-AS-50B-P12-630
330-020-227
DW-AS-50B-P12-630
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
NPN
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
NPN, Changeover (NO/NC)
600
Stainless-steel V2A
0.0
85365019
YES
YES
DW-AS-50A-P12-630
330-020-192
DW-AS-50A-P12-630
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
PNP
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
PNP, Changeover (NO/NC)
600
Stainless-steel V2A
37.0
85365019
YES
YES
DW-AS-50B-P12-635
330-020-228
DW-AS-50B-P12-635
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
NPN
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
NPN, Changeover (NO/NC)
600
Stainless-steel V2A
0.0
85365019
YES
YES
DW-AS-50A-P12-635
330-020-193
DW-AS-50A-P12-635
High pressure
Extra Distance - Series 5...
M12
1.5
M12 4-pin
Embeddable
PNP
Changeover (NO/NC)
Standard output
10...30 VDC
≤ 500 / 1000 peak
-25...+100
IP 68
M12, Embeddable
PNP, Changeover (NO/NC)
600
Stainless-steel V2A
50.0
85365019
YES
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DW-AS-633-M8-732 - Inductive Sensor
CONTRINEX
22.12.2023
Spannfix ECO expansion set - -
dk Fixturing systems
07.12.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表