您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
DUB-4010 - U-Bolts
Reid Supply
Tooling, Positioning & Fastening
Screws & Bolts
Bolts
U-Bolts
U-Bolts
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k08000000/l3_k08010000/l4_k08010600/p090480/dub-4010.prj},{NB=DUB-4270},{PN=DUB-4270},{AMERSID=1151167},{APACID=-},{EMEAID=-},{MATERIAL=Stainless},{A=5/16-18},{ND=0.31250},{PIPESIZE=2.00000000},{BB=2 1/2 },{B=2.50000000},{CC=3 3/16},{C=3.18750000},{DD=1 },{D=1.00000000},{ASKETCH2=0.31250},{PITCHHELIXSPIRAL=0.05556},{WAFSKETCH5=0.50000},{NUTHEIGHTEXTRUDE=0.21875},{URL=https://www.reidsupply.com/en-us/p/bolts/dub-4270}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
PIPESIZE
Pipe Size
[Inch]
B
B Inside Diameter
[Inch]
C
C Throat Depth
[Inch]
D
D Thread Length
[Inch]
DUB-4010
DUB-4010
1151176
-
-
Stainless
1/4-20
3/8
3/4
1 1/4
5/8
DUB-4080
DUB-4080
1151168
-
-
Stainless
1/4-20
3/4
1 1/8
2
1
DUB-4090
DUB-4090
1151174
-
-
Stainless
1/4-20
1
1 1/2
2 3/4
1 3/8
DUB-4100
DUB-4100
1151175
-
-
Stainless
1/4-20
1 1/4
1 3/4
3
1 3/8
DUB-4110
DUB-4110
1151173
-
-
Stainless
1/4-20
1 1/2
2
3 1/4
1 3/8
DUB-4200
DUB-4200
1151169
-
-
Stainless
5/16-18
1
1 3/8
2 3/16
1
DUB-4220
DUB-4220
1151172
-
-
Stainless
5/16-18
1 1/4
1 3/4
2 11/16
1 1/8
DUB-4240
DUB-4240
1151166
-
-
Stainless
5/16-18
1 1/2
2
2 11/16
1
DUB-4270
DUB-4270
1151167
-
-
Stainless
5/16-18
2
2 1/2
3 3/16
1
DUB-4310
DUB-4310
1151171
-
-
Stainless
3/8-16
2
2 1/2
3 1/8
1 1/4
DUB-4320
DUB-4320
1151170
-
-
Stainless
3/8-16
2 1/2
3
3 5/8
1 1/4
DUB-070
DUB-070
1151177
-
-
Steel
1/4-20
1/2
1
1 3/4
1
DUB-090
DUB-090
1151183
-
-
Steel
1/4-20
1
1 1/2
2 3/4
1 3/8
DUB-200
DUB-200
1151179
-
-
Steel
5/16-18
1
1 3/8
2 3/16
1
DUB-240
DUB-240
1151178
-
-
Steel
5/16-18
1 1/2
2
2 11/16
1
DUB-303
DUB-303
1151181
-
-
Steel
3/8-16
1
1 1/2
2 1/2
1 1/4
DUB-304
DUB-304
1151180
-
-
Steel
3/8-16
1 1/2
2
2 5/8
1 1/4
DUB-330
DUB-330
1151182
-
-
Steel
3/8-16
3
3 1/2
4 1/8
1 1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
U Bolt RUB ss - U Bolt RUB ss
Sikla
08.04.2024
UB, UBSU - Pipe Supports - Piping U-Bolt Sets
Misumi
30.06.2021
I.2ETR_I - Pipe U bolts ISO - PIPE U BOLTS Delivered with 2 nuts Stainless ...
FG INOX
16.02.2017
EBM - Steel U bolt for holding tubes/pipes
HPC
03.08.2023
U-Bolt RUB - U-Bolt RUB
Sikla
08.04.2024
Reference 62750 - U bolt without nut - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DUB-4010 - U-Bolts
Essentra Components
24.07.2014
BN 263 - U-Bolts round bent without nut and washer (DIN 3570 A), steel, zin...
Bossard Catalog
31.10.2023
I.2ETR_M - Pipe U bolts METRIC - PIPE U BOLTS Delivered with 2 nuts Stainle...
FG INOX
16.02.2017
EIM - Stainless steel U bolt for holding tubes/pipes
HPC
03.08.2023
SPL - U-Bolts
SAMLO
24.03.2023
Model 72111 - Threaded stirrup for ISO pipe - Stainless steel A2 - A4
BENE INOX - Stainless steel valves, pipes and fittings
25.03.2021
Bushing S x FT
SEKISUI
07.10.2019
C-105 Straps for Rigid Conduit, IMC and Pipe
ABB Installation Products
09.03.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表