您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
DTS Bearing Assembly - Basic Carriage Locking System
HepcoMotion
DTS Components
Basic Carriage Locking System
Powered by
CAD模型選擇
{hepcomotion/05_dts_components/05_01_basic_carriage_locking_system/05_01_1_bearing_asmtab.prj},{NB=DTS25CLS_RH_(B)},{CNSORDERNO=DTS25CLS},{A=90},{B=75},{C=55},{D=90},{E=5.0},{F=55.0},{G=91.7},{H=50},{I=25},{J=67},{K=25},{L=8},{M=62},{N=117},{CNSMASSEXACT=0.77},{VERS=2},{VER=2},{PREVIEW=th_dts25_rh_bearing_assembly.jpg},{DESC=Bearing Assembly},{TYPE=RH},{PPATH=assemblies/05_01_1_bearing_asmtpl.prj},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/dts-driven-track-system/},{INFODE=https://www.hepcomotion.com/de/downloads/dts-angetriebenes-ovalsystem/},{INFOFR=https://www.hepcomotion.com/fr/downloads/dts-indexeur-lineaire-a-courroie/},{INFOES=https://www.hepcomotion.com/fr/downloads/dts-indexeur-lineaire-a-courroie/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TYPE
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Width
[mm]
D
Length
[mm]
E
Height
[mm]
F
Height
[mm]
G
Length
[mm]
H
Width
[mm]
I
Width
[mm]
J
Width
[mm]
K
Diameter
[mm]
L
Height
[mm]
M
Height
[mm]
N
Height
[mm]
CNSMASSEXACT
Weight
[kg]
DTS25CLS_LH_(B)
DTS25CLS
Bearing Assembly
LH
90
75
55
90
5.0
55.0
91.7
50
25
67
25
8
62
117
0.77
DTS25CLS_RH_(B)
DTS25CLS
Bearing Assembly
RH
90
75
55
90
5.0
55.0
91.7
50
25
67
25
8
62
117
0.77
DTS44CLS_LH_(B)
DTS44CLS
Bearing Assembly
LH
90
75
55
90
22.5
72.5
91.7
50
25
67
25
8
62
117
1.38
DTS44CLS_RH_(B)
DTS44CLS
Bearing Assembly
RH
90
75
55
90
22.5
72.5
91.7
50
25
67
25
8
62
117
1.38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DTS Cylinder Assembly - Basic Carriage Locking System
HepcoMotion
20.12.2023
DTSLLSA - Locking Lever Assembly
HepcoMotion
20.12.2023
DTSLCSA - Locking Cam Assembly
HepcoMotion
20.12.2023
DTSDPSA - Drive Pulley Assembly
HepcoMotion
20.12.2023
DTSBPOSA - Bottom Plate Oval Assembly
HepcoMotion
20.12.2023
DTSBFSA - Belt Flight Assembly
HepcoMotion
20.12.2023
NIM25SS316 - Carriage Locking Shaft
HepcoMotion
20.12.2023
DTSIPSA - Idler Pulley Assembly
HepcoMotion
20.12.2023
DTSDSBCSA - Drive Shaft & Bearing Cartridge Assembly
HepcoMotion
20.12.2023
DTSISBCSA - Idler Shaft & Bearing Cartridge Assembly
HepcoMotion
20.12.2023
DTSTPOSA - Top Plate Oval Assembly
HepcoMotion
20.12.2023
DTSCPSA - Carriage Plate Assembly
HepcoMotion
20.12.2023
DTSFLSA - Fixed Latch Assembly
HepcoMotion
20.12.2023
DTSBEX - Track Beam Support Extrusion/m
HepcoMotion
20.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表