您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 506.1 - Dowel for T-slot with indent
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 506.1
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn506_1/gn506_s_asmtab.prj},{NB=Dowel for T-slot with indent GN 506.1-10-M6},{IDNR=},{NORMNR=GN 506.1},{B=10},{BTOL=+0.3},{D1=M6},{NDM=6.000},{KDM=4.917},{D2=4},{E=17.5},{H1=6.25},{H2=1.15},{H2IN=1.15},{M=5.0},{A=6},{H1X=4.890},{B1=10.230},{E1=5.000},{PPATH=gn506_asmtpl.prj},{CODE=GN.24514},{DESCRIPTION=GN 506.1-10-M6},{DIM01=10 +0.3},{DIM02=17.5},{DIM03=M6},{DIM04=4},{DIM05=6.25},{DIM06=1.15},{DIM07=5},{DIM08=6},{WEIGHT=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
e+0.5
[mm]
DIM03
d1
ⁿ/ₐ
DIM04
d2
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
m
[mm]
DIM08
Width a
[mm]
WEIGHT
Weight
[g]
Dowel for T-slot with ind...
GN.24501
GN 506.1-8-M3
8 -0.1
12
M3
3
4.25
0.7
4
5
2
Dowel for T-slot with ind...
GN.24502
GN 506.1-8-M4
8 -0.1
12
M4
3
4.25
0.7
4
5
2
Dowel for T-slot with ind...
GN.24503
GN 506.1-8-M5
8 -0.1
12
M5
3
4.25
0.7
4
5
2
Dowel for T-slot with ind...
GN.24511
GN 506.1-10-M3
10 +0.3
17.5
M3
4
6.25
1.15
5
6
5
Dowel for T-slot with ind...
GN.24512
GN 506.1-10-M4
10 +0.3
17.5
M4
4
6.25
1.15
5
6
5
Dowel for T-slot with ind...
GN.24513
GN 506.1-10-M5
10 +0.3
17.5
M5
4
6.25
1.15
5
6
5
Dowel for T-slot with ind...
GN.24514
GN 506.1-10-M6
10 +0.3
17.5
M6
4
6.25
1.15
5
6
4
Dowel for T-slot with ind...
GN.24521
GN 506.1-14-M4
14 -0.2
22.5
M4
5
7.4
1.7
6.8
8
11
Dowel for T-slot with ind...
GN.24522
GN 506.1-14-M5
14 -0.2
22.5
M5
5
7.4
1.7
6.8
8
11
Dowel for T-slot with ind...
GN.24523
GN 506.1-14-M6
14 -0.2
22.5
M6
5
7.4
1.7
6.8
8
10
Dowel for T-slot with ind...
GN.24524
GN 506.1-14-M8
14 -0.2
22.5
M8
5
7.4
1.7
6.8
8
9
Dowel for T-slot with ind...
GN.24526
GN 506.1-14-M4-NI
14 -0.2
22.5
M4
5
7.4
1.7
6.8
8
11
Dowel for T-slot with ind...
GN.24527
GN 506.1-14-M5-NI
14 -0.2
22.5
M5
5
7.4
1.7
6.8
8
11
Dowel for T-slot with ind...
GN.24528
GN 506.1-14-M6-NI
14 -0.2
22.5
M6
5
7.4
1.7
6.8
8
10
Dowel for T-slot with ind...
GN.24529
GN 506.1-14-M8-NI
14 -0.2
22.5
M8
5
7.4
1.7
6.8
8
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
GN 506 - ELESA-T-Nuts with guide step
Elesa
24.06.2024
GN 506.2 - ELESA-Dowels for T-slots with guide and no-slip device
Elesa
24.06.2024
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
21.04.2022
T-Slot Bolt - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表