您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
Positioning system DLSZ 120, 160, 200 (Belt drive) - DL positioning systems
Bahr Modultechnik
Positioning systems
Roller guide positioning systems DL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_7_dl_roller/dlsz_asmtab.prj},{NB=DLSZ120110007200430(Q=200)(0)},{TYP=DLSZ 120},{BG=120},{Q=200},{HUB=200},{HUBST=0},{FPA=1},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=120},{B=96},{C=100},{D=68},{E=78},{F=60},{G=100},{H=10},{J=68},{K=79},{LG=M6},{M=M 5},{N=M 6},{O=M 6},{P=10},{R=39},{S=42},{RA=3.000},{RB=25.000},{SD=10.000},{SL=27.000},{T=M 8},{U=60},{X=180},{Y=39},{GG=12.0},{G1=1.20},{ZR=8M30},{VH=192},{ZZ=24},{ZP=ø18h6 x 45},{PF=6x6x40},{KP=19},{DPL=8.000},{PPATH=assemblies/dlsz_asmtpl.prj},{QX=22.000},{Q0=200.000},{Q1=280.000},{Q2=360.000},{L0=230.000},{L1=310.000},{L2=390.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYP
Type designation
ⁿ/ₐ
L
Basic length
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
LMAX
Total length
[mm]
A
Width
[mm]
B
Distance
[mm]
C
Width
[mm]
D
Diameter
[mm]
E
Distance
[mm]
F
Height
[mm]
G
Height
[mm]
H
Height
[mm]
J
Height
[mm]
K
Height
[mm]
M
for
ⁿ/ₐ
N
for
ⁿ/ₐ
O
for
ⁿ/ₐ
P
Width
[mm]
R
Height
ⁿ/ₐ
S
Distance
ⁿ/ₐ
T
Thread
ⁿ/ₐ
U
Height
[mm]
X
Width
[mm]
Y
Height
[mm]
GG
Basic weight
[kg]
G1
Weight
[kg]
ZR
Belt
ⁿ/ₐ
V
Distance
[mm]
VH
Feed
[mm/U]
ZZ
Number of teeth
ⁿ/ₐ
ZP
Shaft
ⁿ/ₐ
PF
Key
ⁿ/ₐ
KP
Coupling
ⁿ/ₐ
DLSZ120110007200430(Q=200...
DLSZ 120
230
DLSZ120110007200430(Q=200...
430
120
96
100
68
78
60
100
10
68
79
M 5
M 6
M 6
10
39
42
M 8
60
180
39
12.0
1.20
8M30
116
192
24
ø18h6 x 45
6x6x40
19
DLSZ160110009200530(Q=290...
DLSZ 160
330
DLSZ160110009200530(Q=290...
530
160
130
130
90
90
80
130
11
105
106
M 6
M 8
M 8
12
53
60
M 10
80
270
60
27.0
1.80
8M50
118
256
32
ø22h6 x 45
6x6x40
24
DLSZ200110010200580(Q=340...
DLSZ 200
380
DLSZ200110010200580(Q=340...
580
200
160
160
110
140
100
145
15
128
129
M 8
M10
M10
15
69
95
M 10
100
310
62
53.0
2.60
8M70
118
304
38
ø30h6 x 55
8x7x50
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表