품질보증 정보
카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 323.9 - Disc handwheels, for position indicators GN 000.9 / GN 000.13, bore code K with keyway, type R with handle
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Position indicators analog / digital
GN 323.9
GN 323.9 K
GN 323.9 K R
Powered by
CAD모델 선택
{ganter/1_0_bedienelemente/1_4/stellungsanzeiger/gn323_9/gn323_9_k/gn323_9_k_r/gn_323_9_k_r_asmtab.prj},{NB=Scheibenhandrad GN 323.9-100-K10-R},{PARTNUMBER=GN 323.9-100-K10-R},{NORMNR=GN 323.9},{BK=K},{FORM=R},{D1=100},{D2=K10},{D2Y=10},{D3=20},{D4=20.5},{D5=6},{D6=56},{A=19.0},{B=14.0},{L1=22.5},{L2=63.5},{L3=3.5},{L4=11.5},{L5=13.6},{DURCHM=18},{STELL1=Gr. 42},{STELL2=-},{VERS=6},{PPATH=../../gn_323_9_asmtpl.prj},{WEIGHT=0.3260},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
H7 Bore
ⁿ/ₐ
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
A
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
DURCHM
Handle GN 798
[mm]
STELL1
for position indicator GN 000.9
ⁿ/ₐ
STELL2
for position indicator GN 000.13
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Disc handwheel GN 323.9-8...
GN 323.9-80-K10-R
80
K10
20
20.5
6
56
19.0
13.0
22.5
55.0
3.5
11.5
13.6
16
Gr. 42
-
0.2670
84879090
YES
Disc handwheel GN 323.9-1...
GN 323.9-100-K10-R
100
K10
20
20.5
6
56
19.0
14.0
22.5
63.5
3.5
11.5
13.6
18
Gr. 42
-
0.3260
84879090
YES
Disc handwheel GN 323.9-1...
GN 323.9-125-K12-R
125
K12
32
22.5
6
76
28.5
15.0
22.5
65.5
4.0
12.0
13.1
22
Gr. 60
Gr. 60
0.5460
84879090
YES
Disc handwheel GN 323.9-1...
GN 323.9-160-K14-R
160
K14
32
25.5
6
78
28.5
18.0
23.5
71.5
4.0
13.0
12.1
24
Gr. 60
Gr. 60
0.7720
84879090
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성