您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 908 - Threaded plugs, Type A, without gasket
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
DIN908
DIN908 A
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/verschlussschrauben_verschussstopfen/din908/din908_a/din908_a.prj},{NB=Verschlussschraube DIN908-ST-G1/2-A},{ARTNR=DIN908-ST-G1/2-A},{PARTNUMBER=DIN 908-ST-G1/2-A},{NORMNR=DIN 908},{D1M=-},{D1MX=0},{P=0.000},{D1R=G1/2},{D1RX=20.955},{VT=12.000},{D2=26},{D3=21.3},{D4=26.0},{L1=14},{L2=4},{S=1.5},{SW=10},{VERS=2},{CH1=1.000},{CH2=0.750},{CH3=0.500},{DD=19.460},{DDV=2.000},{SWD=8.000},{WEIGHT=0.0409},{CTN=73181568},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
ⁿ/ₐ
D1M
metr. thread
ⁿ/ₐ
D1R
Tube thread
ⁿ/ₐ
D2
h14
[mm]
D3
[mm]
L1
+/-0.2
[mm]
L2
+0.5
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Verschlussschraube DIN908...
DIN908-ST-M8x1-A
M8x1
-
12
8.3
8
3
4
0.0044
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M10x1-A
M10x1
-
14
10.3
8
3
5
0.0065
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-G1/8-A
-
G1/8
14
10.0
8
3
6
0.0064
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M12x1,5-A
M12x1,5
-
17
12.3
12
3
6
0.0111
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-G1/4-A
-
G1/4
18
13.4
12
3
6
0.0141
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M14x1,5-A
M14x1,5
-
19
14.3
12
3
6
0.0161
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M16x1,5-A
M16x1,5
-
21
16.3
12
3
8
0.0198
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-G3/8-A
-
G3/8
22
17.0
12
3
8
0.0223
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M18x1,5-A
M18x1,5
-
23
18.3
12
4
8
0.0291
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M20x1,5-A
M20x1,5
-
25
20.3
14
4
10
0.0376
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-G1/2-A
-
G1/2
26
21.3
14
4
10
0.0409
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M22x1,5-A
M22x1,5
-
27
22.3
14
4
10
0.0460
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M24x1,5-A
M24x1,5
-
29
24.3
14
4
12
0.0534
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M26x1,5-A
M26x1,5
-
31
26.3
16
4
12
0.0680
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M27x2-A
M27x2
-
32
27.3
16
4
12
0.0751
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-G3/4-A
-
G3/4
32
26.7
16
4
12
0.0743
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M30x1,5-A
M30x1,5
-
36
30.3
16
4
17
0.0837
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M33x2-A
M33x2
-
39
33.3
16
5
17
0.1189
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-G1-A
-
G1
39
33.5
16
5
17
0.1188
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M42x2-A
M42x2
-
49
42.3
16
5
22
0.1866
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-G11/4-A
-
G11/4
49
42.2
16
5
22
0.1700
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-M48x2-A
M48x2
-
55
48.3
16
5
24
0.2396
73181568
YES
Verschlussschraube DIN908...
DIN908-ST-G11/2-A
-
G11/2
55
48.1
16
5
24
0.2370
73181568
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN7603 - Gaskets, for threaded plugs DIN 908, Type A, Flat gasket
Berger Tools
29.05.2023
DIN 908 - Hexagon socket screw plugs with collar, cylindrical thread
Fabory
13.02.2023
DIN908 - Threaded plugs, Type AC, with gasket in copper
Berger Tools
29.05.2023
DIN 908 - Threaded plugs, Type A, without gasket
Elesa+Ganter
28.03.2024
DIN 472 - Retaining rings for bores
Fabory
13.02.2023
ISO 4026 - Steel 45 H zinc-plated
Böllhoff
26.10.2021
DIN 908 - Threaded plugs, Type A, without gasket
Ganter
12.04.2024
DIN908 - Threaded plugs, Type AA, with gasket in aluminium
Berger Tools
29.05.2023
QSL-F - push-in L-fitting
Festo
29.08.2023
OK - sealing ring
Festo
08.08.2023
DIN 908 - ELESA-Plugs with hexagon socket
Elesa
13.05.2024
DIN 908 - Threaded plugs, Type A, without gasket
JW Winco
02.04.2024
BN 20441 - Hex socket screw plugs pipe thread (DIN 908), steel, zinc plated...
Bossard Catalog
31.10.2023
VSTI M/R-ED EO - Blanking plug for ports
Parker
28.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表