您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: Azolgas
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Azolgas
CW 20000 - GAS SPRINGS - Compact Height
Azolgas
GAS SPRINGS
COMPACT HEIGHT
CW
Powered by
CAD模型選擇
{azolgas/001_gas_springs/006_compact_height/02_cw/13_cw_20000_asmtab.prj},{NB=CW20000 50 (0,-,-,-,-)},{MSPN=},{SUPPLIER=AZOLGAS},{HUBMAX=50},{FL=-},{CONSYS=-},{CON=-},{TB=-},{CR=1.5505},{IF=19910},{IIF=19910},{HUB=0},{B=195},{Q=3},{L=160},{AK=130},{VM=1.6},{CNSMASSEXACT=28.92},{V=1.869},{FD=150},{BAG=G1/8\"},{ABA=18 CG 1-Q},{PB=COMPACT HEIGHT},{SERIEN=CW},{INFO=PDF Datenblatt},{PPATH=assemblies/13_cw_20000_asmtpl.prj},{VTEMP=1.86925}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
AZOLGASARTNO
Azolgas Article No
ⁿ/ₐ
NITROCYLARTNO
Nitrocyl Article No
ⁿ/ₐ
MSPN
PDF Info
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
FF
Final Force (150 bar)
[daN]
FDS
Force @ dynamic stroke @ 20ºC
[daN]
S
Rod length
[mm]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety Stroke
[mm]
L
Cylinder length
[mm]
AK
Ø Rod
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
Weight
[kg]
V
Vol
[l]
FD
Max. pressure
[bar]
BAG
Filling thread
ⁿ/ₐ
ABA
Adapter filling connection
ⁿ/ₐ
PB
Product name
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
CW 20000 019
CW 20000 019
NC.015.00.20000.019
19
1.3361
19910
19910
26602
19910
19
195
148
3
129
130
1.6
24.54
1.002
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CW
CW 20000 025
CW 20000 025
NC.015.00.20000.025
25
1.3958
19910
19910
27790
19910
25
195
160
3
135
130
1.6
25.39
1.170
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CW
CW 20000 032
CW 20000 032
NC.015.00.20000.032
32
1.4513
19910
19910
28895
19910
32
195
174
3
142
130
1.6
26.38
1.366
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CW
CW 20000 038
CW 20000 038
NC.015.00.20000.038
38
1.4900
19910
19910
29666
19910
38
195
186
3
148
130
1.6
27.22
1.534
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CW
CW 20000 050
CW 20000 050
NC.015.00.20000.050
50
1.5505
19910
19910
30870
19910
50
195
210
3
160
130
1.6
28.92
1.869
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CW
CW 20000 063
CW 20000 063
NC.015.00.20000.063
63
1.5988
19910
19910
31832
19910
63
195
236
3
173
130
1.6
30.76
2.233
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CW
CW 20000 075
CW 20000 075
NC.015.00.20000.075
75
1.6330
19910
19910
32513
19910
75
195
260
3
185
130
1.6
32.45
2.568
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CW
CW 20000 080
CW 20000 080
NC.015.00.20000.080
80
1.6450
19910
19910
32752
19910
80
195
270
3
190
130
1.6
33.16
2.708
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CW
CW 20000 100
CW 20000 100
NC.015.00.20000.100
100
1.6842
19910
19910
33532
19910
100
195
310
3
210
130
1.6
35.99
3.267
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CW
CW 20000 125
CW 20000 125
NC.015.00.20000.125
125
1.7191
19910
19910
34227
19910
125
195
360
3
235
130
1.6
39.52
3.966
150
G1/8"
18 CG 1-Q
COMPACT HEIGHT
CW
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CWC 750 V2 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
CWC 1000 V2 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
D-019 - Flange
Azolgas
29.09.2020
CWC 1500 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
D-016 - Flange
Azolgas
29.09.2020
D-012 - Flange
Azolgas
29.09.2020
D-015 - Flange
Azolgas
29.09.2020
D-020 - Flange
Azolgas
29.09.2020
CW 4200 V1 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
CW 1500 V1 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
CW 11800 - GAS SPRINGS - Compact Height
Azolgas
29.09.2020
7/16” UNF - ACCESSORIES
Azolgas
29.09.2020
D-024 - Flange
Azolgas
29.09.2020
CW 2400 V1 - GAS SPRINGS - Compact Height
Azolgas
04.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表