您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CUJ/CDUJ - Mini Free Mount Cylinder
SMC
bp2_standard_air_cylinder
CUJ Miniatur Free Mount Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cuj/cuj_asmtab.prj},{NB=CUJB12-5D(0_0)},{BORE=12},{A=3.5},{AA=0.0},{B=17.0},{B1=8.0},{C=26.5},{C1=9.2},{D=6},{D1=0},{E=6.0},{F1=3.5},{F2=7.5},{F3=11.5},{F4=15.5},{G=0.0},{GB=4.0},{GC=7.0},{H=11.0},{H1=4.0},{J=15.5},{K=11.0},{L=8.0},{MMRA=5},{MMRP=0.80},{NNRA=3.0},{NNRP=0.50},{NNRD=6},{N=3.5},{PA=3},{PP=0.5},{PA1=3},{PP1=0.5},{Q1=4.4},{QA1=7.5},{QA2=7.0},{R=11.0},{S1=15.5},{S2=19.5},{S3=23.5},{S4=27.5},{T=9.0},{T1=10.5},{U=14.0},{V=5.0},{V1=0},{W=26.0},{W1=7.3},{Z1=19.0},{Z2=23.0},{Z3=27},{Z4=31.0},{MOUNT=(B) Side mounting},{STRX1=5,10,15,20,25,30,35,40,45,50},{STRX2=5,10},{MM=M5x0.8},{NN=M3x0.5 effective depth 6},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=5},{POS=0},{ACTION=D},{ROD=},{OMSC=},{THREAD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
CUJB4-4D
4
(B) Side mounting
CUJB6-4D
6
(B) Side mounting
CUJB8-4D
8
(B) Side mounting
CUJB10-4D
10
(B) Side mounting
CUJB12-5D
12
(B) Side mounting
CUJS12-5D
12
(S) Axial mounting
CUJB16-5D
16
(B) Side mounting
CUJS16-5D
16
(S) Axial mounting
CUJB20-5D
20
(B) Side mounting
CUJS20-5D
20
(S) Axial mounting
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CUJ/CDUJ - Mini Free Mount Cylinder
SMC Corporation
18.04.2024
CJP2 - Pin Cylinder/Double Acting Single Rod
SMC
28.09.2023
MK-Z - Rotary Clamp Cylinder:Standard
SMC
28.09.2023
CU - Free Mount Cylinder:Double Acting,Single Rod
SMC
28.09.2023
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CUJ 10/11 - Mini Free Mount Cylinder: Clean Series
SMC
28.09.2023
CQS/CDQS - Compact Cylinder:Standard Type Double Acting,Single Rod
SMC Corporation
18.04.2024
Series MSQ - Size 10, 20, 30, 50, 70, 100, 200
SMC
28.09.2023
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
CDQ2M-Z - Compact Cylinder/Standard: Double Acting, Single Rod/ With Stable...
SMC Corporation
23.08.2023
CUJ 10/11 - Mini Free Mount Cylinder: Clean Series
SMC Corporation
18.04.2024
CJP - Pin Cylinder: Single Acting, Sping Return
SMC
28.09.2023
AS_2_1F-A - Speed Controller with One-touch Fittings Elbow Type
SMC
26.09.2023
MCFB - Multi-mount cylinders
MINDMAN
16.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表