您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CuCoBe - DME - CuCoBe Copper-Beryllium base alloys
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/cucobe.prj},{NB=CuCoBe 32 x 1000},{REF=CuCoBe 32 x L},{D=32},{L=1000},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Diameter d
[mm]
CuCoBe 10 x 1000
CuCoBe 10 x L
10
CuCoBe 12 x 1000
CuCoBe 12 x L
12
CuCoBe 14 x 1000
CuCoBe 14 x L
14
CuCoBe 16 x 1000
CuCoBe 16 x L
16
CuCoBe 20 x 1000
CuCoBe 20 x L
20
CuCoBe 22 x 1000
CuCoBe 22 x L
22
CuCoBe 25 x 1000
CuCoBe 25 x L
25
CuCoBe 28 x 1000
CuCoBe 28 x L
28
CuCoBe 30 x 1000
CuCoBe 30 x L
30
CuCoBe 32 x 1000
CuCoBe 32 x L
32
CuCoBe 35 x 1000
CuCoBe 35 x L
35
CuCoBe 40 x 1000
CuCoBe 40 x L
40
CuCoBe 42 x 1000
CuCoBe 42 x L
42
CuCoBe 50 x 1000
CuCoBe 50 x L
50
CuCoBe 52 x 1000
CuCoBe 52 x L
52
CuCoBe 55 x 1000
CuCoBe 55 x L
55
CuCoBe 57 x 1000
CuCoBe 57 x L
57
CuCoBe 60 x 1000
CuCoBe 60 x L
60
CuCoBe 62 x 1000
CuCoBe 62 x L
62
CuCoBe 65 x 1000
CuCoBe 65 x L
65
CuCoBe 67 x 1000
CuCoBe 67 x L
67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DHR 77 Sprue bushings 3° - DME - Euro-Standard Material 1.2826 ca 54 HRC
D-M-E
22.05.2024
ST 12 Hose nipples - DME
D-M-E
08.08.2018
CJ - Adjustable Low-Pressure Switch - 250 psi Max Operating Pressure
Nason
21.03.2024
SC Series - 20mm to 50mm Bore, Pneumatic, Stopper
Nason
12.03.2024
CF - Fixed Setpoint High-Pressure Switch - 5000 psi Max Operating Pressure
Nason
21.03.2024
Weld Plate
Nason
04.08.2020
TD - Snap Disc Temperature Switch - Setpoint 150F – 300F
Nason
21.03.2024
LM - Fixed Setpoint Low-Pressure Switch - 2000 psi Max Operating Pressure
Nason
21.03.2024
Rod Clevis
Nason
04.08.2020
Stainless Steel Rod Eye
Nason
04.08.2020
WWM Center piece - DME
D-M-E
08.08.2018
V Cascade water junctions - DME
D-M-E
08.08.2018
US 1600 Hose clamps - DME
D-M-E
22.05.2024
ST 17 Reducing nipples - DME
D-M-E
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表