您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CTCA - Disc Coupling
WMBerg
INCH
Couplings and Clutches
Shaft Couplings
Powered by
CAD模型選擇
{wmberg/b2000/couplings_and_clutches/shaft_couplings/h27.prj},{NB=CTCA37-6},{PN=CTCA37-6},{DES=Disk Coupling},{CN=Master Inch/Metric Catalog},{CP=H27},{A1=0.3755},{G1=0.5005},{A=1-7/16},{G=7/8},{B=11/16},{C=11/16},{F=2-1/16},{T=0.035},{TC=19.0},{AX=1.4375},{GX=0.8750},{B1=0.6875},{C1=0.6875},{F1=2.0625},{NDM=0.1120}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
A1
Bore Øa (±.0005)
[Inch]
G1
Bore Øg (±.0005)
[Inch]
A
Outside Diameter ØA
[Inch]
G
Diameter ØG
[Inch]
B
Length
[Inch]
C
Length
[Inch]
F
Overall Length
[Inch]
T
Width
[Inch]
TC
Torque Capacity
[LB.-IN.]
CTCA12-1
CTCA12-1
Disk Coupling
Master Inch/Metric Catalo...
0.0781
0.1200
1/2
5/16
1/4
15/64
47/64
0.018
1.1
CTCA12-2
CTCA12-2
Disk Coupling
Master Inch/Metric Catalo...
0.0937
0.1250
1/2
5/16
1/4
15/64
47/64
0.018
1.1
CTCA12-3
CTCA12-3
Disk Coupling
Master Inch/Metric Catalo...
0.1200
0.1562
1/2
5/16
1/4
15/64
47/64
0.018
1.1
CTCA12-4
CTCA12-4
Disk Coupling
Master Inch/Metric Catalo...
0.1250
0.1875
1/2
5/16
1/4
15/64
47/64
0.018
1.1
CTCA18-1
CTCA18-1
Disk Coupling
Master Inch/Metric Catalo...
0.0937
0.1250
3/4
15/32
3/8
3/8
1-1/8
0.023
2.2
CTCA18-2
CTCA18-2
Disk Coupling
Master Inch/Metric Catalo...
0.1200
0.1562
3/4
15/32
3/8
3/8
1-1/8
0.023
2.2
CTCA18-3
CTCA18-3
Disk Coupling
Master Inch/Metric Catalo...
0.1250
0.1875
3/4
15/32
3/8
3/8
1-1/8
0.023
2.2
CTCA18-4
CTCA18-4
Disk Coupling
Master Inch/Metric Catalo...
0.1562
0.2500
3/4
15/32
3/8
3/8
1-1/8
0.023
2.2
CTCA18-5
CTCA18-5
Disk Coupling
Master Inch/Metric Catalo...
0.1875
0.2500
3/4
15/32
3/8
3/8
1-1/8
0.023
2.2
CTCA25-1
CTCA25-1
Disk Coupling
Master Inch/Metric Catalo...
0.1255
0.1255
1
5/8
1/2
15/32
1-15/32
0.025
4.7
CTCA25-2
CTCA25-2
Disk Coupling
Master Inch/Metric Catalo...
0.1880
0.1880
1
5/8
1/2
15/32
1-15/32
0.025
4.7
CTCA25-3
CTCA25-3
Disk Coupling
Master Inch/Metric Catalo...
0.2505
0.2505
1
5/8
1/2
15/32
1-15/32
0.025
4.7
CTCA25-4
CTCA25-4
Disk Coupling
Master Inch/Metric Catalo...
0.2505
0.3130
1
5/8
1/2
15/32
1-15/32
0.025
4.7
CTCA25-5
CTCA25-5
Disk Coupling
Master Inch/Metric Catalo...
0.2505
0.3755
1
5/8
1/2
15/32
1-15/32
0.025
4.7
CTCA37-1
CTCA37-1
Disk Coupling
Master Inch/Metric Catalo...
0.1255
0.1880
1-7/16
7/8
11/16
11/16
2-1/16
0.035
19.0
CTCA37-2
CTCA37-2
Disk Coupling
Master Inch/Metric Catalo...
0.1880
0.2505
1-7/16
7/8
11/16
11/16
2-1/16
0.035
19.0
CTCA37-3
CTCA37-3
Disk Coupling
Master Inch/Metric Catalo...
0.2505
0.3130
1-7/16
7/8
11/16
11/16
2-1/16
0.035
19.0
CTCA37-4
CTCA37-4
Disk Coupling
Master Inch/Metric Catalo...
0.3130
0.3755
1-7/16
7/8
11/16
11/16
2-1/16
0.035
19.0
CTCA37-5
CTCA37-5
Disk Coupling
Master Inch/Metric Catalo...
0.3755
0.4380
1-7/16
7/8
11/16
11/16
2-1/16
0.035
19.0
CTCA37-6
CTCA37-6
Disk Coupling
Master Inch/Metric Catalo...
0.3755
0.5005
1-7/16
7/8
11/16
11/16
2-1/16
0.035
19.0
CTCA50-1
CTCA50-1
Disk Coupling
Master Inch/Metric Catalo...
0.2505
0.2505
1-3/4
1-1/16
15/16
29/32
2-25/32
0.045
75.0
CTCA50-2
CTCA50-2
Disk Coupling
Master Inch/Metric Catalo...
0.3130
0.3130
1-3/4
1-1/16
15/16
29/32
2-25/32
0.045
75.0
CTCA50-3
CTCA50-3
Disk Coupling
Master Inch/Metric Catalo...
0.3755
0.3755
1-3/4
1-1/16
15/16
29/32
2-25/32
0.045
75.0
CTCA50-4
CTCA50-4
Disk Coupling
Master Inch/Metric Catalo...
0.4380
0.4380
1-3/4
1-1/16
15/16
29/32
2-25/32
0.045
75.0
CTCA50-5
CTCA50-5
Disk Coupling
Master Inch/Metric Catalo...
0.5005
0.5005
1-3/4
1-1/16
15/16
29/32
2-25/32
0.045
75.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CTCB - Disc Coupling
WMBerg
06.06.2023
CTCC - Disc Couplings - Ratings and Mass Elastic Data for disc couplings st...
WMBerg
06.06.2023
CTCBC - Disc Coupling
WMBerg
06.06.2023
CT - Sleeve Coupling - .0779 to .4998 Bore - 303 Stainless Steel
WMBerg
06.06.2023
FCL/FCLS
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
CC5M - Flex-Thane Coupling - Polyurethane Pins Aluminum DIN 3.1355 Hubs - 3...
WMBerg
06.06.2023
MCKL, MCKLLK, MCKLRK, MCKLWK - Disc Couplings - High Torque, Set Screw - Do...
Misumi
10.05.2022
U Bolt RUB ss - U Bolt RUB ss
Sikla
27.06.2024
WK-DN - torsionally flexible coupling
Walther Flender
15.05.2023
SDWA-42 - Double Disk Type Coupling / Set Screw Type / Flange Type
Sungil Machinery
17.03.2023
DCD - Disk Coupling - double cardanic version
StS Coupling GmbH
10.02.2021
SDWD-35C - Double Disk Type Coupling / Alumininium body / General Type
Sungil Machinery
17.03.2023
SDWB-47C - Double Disk Type Coupling / Clamp Type / Flange Type
Sungil Machinery
17.03.2023
CO3M & CO6M - Oldham Coupling - Stainless Steel DIN 1.4305 - 3mm to 13mm Bo...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表