您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CS2W - Air Cylinder/Standard Type: Double Acting,Double Rod
SMC
bp2_standard_air_cylinder
CS2 Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cs2/cs2w_asmtab.prj},{NB=CS2WB125-200(0_0)},{BORE=125},{MAGNET=},{MOUNTING=(B) Basic},{THREAD=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=200},{POS=0},{BOOT=},{TYPE=},{OMSC1=},{OMSC2=},{OMSC3=},{OMSC4=},{OMSC5=},{OMSC6=},{THREAD2=0},{SMAX=1000},{J=M14x1.5},{MM=M30x1.5},{P=1/2},{S=98},{PPATH=cs2w/assembly/cs2w_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNTING
Mounting
ⁿ/ₐ
CS2WB125-200
125
(B) Basic
CS2WL125-200
125
(L) Foot
CS2WF125-200
125
(F) Rod flange
CS2WT125-200
125
(T) Center trunnion
CS2WB140-200
140
(B) Basic
CS2WL140-200
140
(L) Foot
CS2WF140-200
140
(F) Rod flange
CS2WT140-200
140
(T) Center trunnion
CS2WB160-200
160
(B) Basic
CS2WL160-200
160
(L) Foot
CS2WF160-200
160
(F) Rod flange
CS2WT160-200
160
(T) Center trunnion
CS2WB180-200
180
(B) Basic
CS2WL180-200
180
(L) Foot
CS2WF180-200
180
(F) Rod flange
CS2WT180-200
180
(T) Center trunnion
CS2WB200-200
200
(B) Basic
CS2WL200-200
200
(L) Foot
CS2WF200-200
200
(F) Rod flange
CS2WT200-200
200
(T) Center trunnion
CS2WB250-200
250
(B) Basic
CS2WL250-200
250
(L) Foot
CS2WF250-200
250
(F) Rod flange
CS2WT250-200
250
(T) Center trunnion
CS2WB320-200
320
(B) Basic
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CP96S_XC10 - Dual Stroke Cylinder/Double Rod Type
SMC
28.09.2023
CS2W - Air Cylinder/Standard Type: Double Acting,Double Rod
SMC Corporation
18.04.2024
CS2Y/CD2Y - Smooth Cylinder
SMC
28.09.2023
Compact Type - Heavy Load SHS-V
THK CO.,LTD.
23.05.2024
CS2 - Air Cylinder/Standard Type:Double Acting,Single Rod
SMC
28.09.2023
CP96S/CP96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC Corporation
18.04.2024
CA2W-Z/CDA2W-Z - Air Cylinder/Standard: Double Acting Double Rod
SMC
28.09.2023
MBKW-Z/MDBKW-Z - Air Cylinder/Non-rotating Rod Type:Double Acting, Double R...
SMC
05.09.2023
CM2W-Z 10/11/21/22 - Air Cylinder/Standard: Double Acting Double Rod Clean ...
SMC
26.04.2023
CS1/CDS1_XC8/XC9 - Adjustable Stroke Cylinder/Adjustable Extension/Retracti...
SMC Corporation
18.04.2024
CS2-V - Air Cylinder/Long Stroke Type:Double Acting,Single Rod
SMC Corporation
31.05.2023
CG3 - Air Cylinder Short Type Standard:Double Acting Single Rod
SMC
28.09.2023
C96Y_C/C96YD_C - ISO Cylinder:Smooth Cylinder Double Acting,Single Rod
SMC Corporation
17.04.2024
CS1W/CDS1W - Air Cylinder/Double Rod Type
SMC Corporation
01.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表