您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CS2-P - Air Cylinder/Axial Centralized Piping Type: Double Acting,Single Rod
SMC
bp2_standard_air_cylinder
CS2 Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cs2/cs2_p_asmtab.prj},{NB=CS2B180PH-200(0_0)},{BORE=180},{MAGNET=},{MOUNTING=(B) Basic},{POSITION=H},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=200},{POS=0},{BOOT=},{OMSC=},{THREAD=0},{SMAX=1200},{J=M18x1.5},{MM=M40x1.5},{P=1/2},{S=115},{PPATH=cs2_p/assembly/cs2_p_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BORE
Bore size
[mm]
MOUNTING
Mounting
ⁿ/ₐ
CS2B180PH-200
180
(B) Basic
CS2L180PH-200
180
(L) Foot
CS2F180PH-200
180
(F) Rod flange
CS2G180PR-200
180
(G) Head flange
CS2C180PR-200
180
(C) Single clevis
CS2D180PR-200
180
(D) Double clevis
CS2T180PH-200
180
(T) Center trunnion
CS2B200PH-200
200
(B) Basic
CS2L200PH-200
200
(L) Foot
CS2F200PH-200
200
(F) Rod flange
CS2G200PR-200
200
(G) Head flange
CS2C200PR-200
200
(C) Single clevis
CS2D200PR-200
200
(D) Double clevis
CS2T200PH-200
200
(T) Center trunnion
CS2B250PH-200
250
(B) Basic
CS2L250PH-200
250
(L) Foot
CS2F250PH-200
250
(F) Rod flange
CS2G250PR-200
250
(G) Head flange
CS2C250PR-200
250
(C) Single clevis
CS2D250PR-200
250
(D) Double clevis
CS2T250PH-200
250
(T) Center trunnion
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CS2 - Air Cylinder/Standard Type:Double Acting,Single Rod
SMC
28.09.2023
C95_LBS (Assembly) - ISO Cylinder: Large Bore Size Type: Double Acting Sing...
SMC
28.09.2023
KBE1 - Servo Insert Coupling with Set Screws
KBK Antriebstechnik
26.11.2019
CLS Y - Y Type Double Knuckle Joint
SMC
17.02.2022
CS2-V - Air Cylinder/Long Stroke Type:Double Acting,Single Rod
SMC
26.09.2023
C95_LBS - ISO Cylinder: Large Bore Size Type: Double Acting Single Rod ISO ...
SMC
28.09.2023
KG Series Cylinder - KG Series Cylinder - Valve Actuators
ASCO Numatics
22.04.2021
CS2 - Air Cylinder/Standard Type:Double Acting,Single Rod
SMC Corporation
18.04.2024
CQM - Compact Cylinder Guide Rod Type
SMC
04.04.2022
YCS1-C - YCS1 Single Clevis
YSC
27.09.2023
CS2-XC9 - Adjustable Stroke Cylinder/Adjustable Retraction Type
SMC
26.09.2023
MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
18.04.2024
NCA1/NDCA1 - Air Cylinder
SMC Corporation
18.04.2024
DNCT - Tandem cylinder
Festo
23.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表