您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
25-1 (8 x 3,0 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Sati
Sprockets and plate wheels
Plate wheels
Simplex plate wheels
Powered by
CAD模型選擇
{sati/pignoni_e_corone/corone/corone_semplici/co25_1.prj},{NB=CS03043},{CODE=CS03043},{P=6.35},{W=3.18},{DR=3.3},{R=6.4},{C=0.7},{H1=2.9},{Z=43},{DE=89.8},{DP=86.98},{D=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
H1
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
D
[mm]
CS03008
CS03008
6.35
3.18
3.3
6.4
0.7
2.9
8
19.4
16.58
6
CS03009
CS03009
6.35
3.18
3.3
6.4
0.7
2.9
9
21.4
18.56
6
CS03010
CS03010
6.35
3.18
3.3
6.4
0.7
2.9
10
23.3
20.55
6
CS03011
CS03011
6.35
3.18
3.3
6.4
0.7
2.9
11
25.3
22.54
8
CS03012
CS03012
6.35
3.18
3.3
6.4
0.7
2.9
12
27.3
24.53
8
CS03013
CS03013
6.35
3.18
3.3
6.4
0.7
2.9
13
29.3
26.53
8
CS03014
CS03014
6.35
3.18
3.3
6.4
0.7
2.9
14
31.3
28.53
8
CS03015
CS03015
6.35
3.18
3.3
6.4
0.7
2.9
15
33.3
30.55
8
CS03016
CS03016
6.35
3.18
3.3
6.4
0.7
2.9
16
35.3
32.55
8
CS03017
CS03017
6.35
3.18
3.3
6.4
0.7
2.9
17
37.3
34.55
8
CS03018
CS03018
6.35
3.18
3.3
6.4
0.7
2.9
18
39.4
36.56
8
CS03019
CS03019
6.35
3.18
3.3
6.4
0.7
2.9
19
41.4
38.58
8
CS03020
CS03020
6.35
3.18
3.3
6.4
0.7
2.9
20
43.4
40.58
8
CS03021
CS03021
6.35
3.18
3.3
6.4
0.7
2.9
21
45.4
42.60
8
CS03022
CS03022
6.35
3.18
3.3
6.4
0.7
2.9
22
47.4
44.62
8
CS03023
CS03023
6.35
3.18
3.3
6.4
0.7
2.9
23
49.4
46.63
8
CS03024
CS03024
6.35
3.18
3.3
6.4
0.7
2.9
24
51.4
48.64
8
CS03025
CS03025
6.35
3.18
3.3
6.4
0.7
2.9
25
53.3
50.66
8
CS03026
CS03026
6.35
3.18
3.3
6.4
0.7
2.9
26
55.5
52.67
8
CS03027
CS03027
6.35
3.18
3.3
6.4
0.7
2.9
27
57.5
54.69
8
CS03028
CS03028
6.35
3.18
3.3
6.4
0.7
2.9
28
59.5
56.71
8
CS03029
CS03029
6.35
3.18
3.3
6.4
0.7
2.9
29
61.5
58.73
8
CS03030
CS03030
6.35
3.18
3.3
6.4
0.7
2.9
30
63.6
60.75
8
CS03031
CS03031
6.35
3.18
3.3
6.4
0.7
2.9
31
65.6
62.76
10
CS03032
CS03032
6.35
3.18
3.3
6.4
0.7
2.9
32
67.6
64.78
10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
32B-1 (50,8 x 30,99 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R ...
Sati
11.11.2022
04b-1 (6 x 2,8 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Sati
11.11.2022
05B-1 (8 x 3,0 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R 606)
Sati
11.11.2022
16b-1 (25,4 x 17,02 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R ...
Sati
11.11.2022
100A - Un-finished
KANA (Katayama Chain)
27.06.2023
085-1 (12,7 x 6,4 x 7,75 mm) - Plate wheels for simplex chain (DIN 8187 - I...
Sati
11.11.2022
24B-2 (38,1 x 25,4 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 60...
Sati
11.11.2022
06B-1 (9,525 x 5,72 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R ...
Sati
11.11.2022
Simplex chains Bea ASA - Roller chains american standard - DIN 8188 - ANSI ...
BEA Ingranaggi
06.07.2020
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
10B-1 (15,875 x 9,65 mm) - Plate wheels for simplex chain (DIN 8187 - ISO/R...
Sati
11.11.2022
Simplex plate wheels 081 - Plate wheels for roller chains - DIN 8187 - ISO ...
BEA Ingranaggi
06.07.2020
081-1 (12,7 x 3,33 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
ASA 25-1 (6,32 x 3,18 mm) - Sprockets for simplex,chain to: DIN 8188 - ISO/...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表