您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Motovario
Created: 14.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Motovario
CS - Parallel shaft mount gearmotor
Motovario
Gear motors and gear units
Shaft mounted geared motors and gear units
Powered by
CAD模型選擇
{motovario/motoriduttori_e_riduttori/pendolare/cs_asmtab.prj},{NB=CS082C7.34004000T080-1-(-----)},{GR=082},{VERSALBE=C},{RAP=7.34},{ACU1=40},{TFU=0},{AL=0},{PAL=0},{BR=0},{TIP=T},{GRA=080},{SIGLA=-},{ALI=},{GIRI=},{POTE=},{CTRL=-},{MODU=-},{RAF=IC411},{FC=B11},{FLA=D},{TF=-},{RF=-},{ACC=-},{SER=-},{CVE=STD},{MOR=1},{GR1=82},{TFUX=0,'NO',1,'FA',2,'FB',3,'FC'},{PPATH=cs_asmtpl.prj},{BX=80},{BBX=12},{BB1=12},{C=37},{C1=60},{D1=40},{DX=40},{E=106},{E1=190},{F=383},{FF=M16},{G=207},{G1=180},{H=107},{H1=218},{I=170},{K=112.5},{O=M12x20},{O1=14},{R=41},{Q=44},{S=20},{TTX=43},{TT1=43.3},{U=-},{V=42},{FONT=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
GR
Size
[mm]
DFU
Output flange dimension (d)
ⁿ/ₐ
RAF
Cooling
ⁿ/ₐ
FC
Motor execution
ⁿ/ₐ
FLA
Compact flange
ⁿ/ₐ
AF
Brake power supply
ⁿ/ₐ
COP
Terminal box cover
ⁿ/ₐ
CVE
Fan cover
ⁿ/ₐ
B
[mm]
BB
[mm]
BB1
[mm]
C
[mm]
C1
[mm]
D
[mm]
D1
[mm]
E
[mm]
E1
[mm]
F
[mm]
FF
[mm]
G
[mm]
G1
[mm]
H
[mm]
H1
[mm]
I
[mm]
K
[mm]
O
[mm]
O1
[mm]
R
[mm]
Q
[mm]
S
[mm]
TT
[mm]
TT1
[mm]
U
[mm]
V
[mm]
X
[mm]
Y
[mm]
Z
[mm]
CS 052 C - 8.63 - 30 -
052
-
IC411-Self-Ventilated
B11
C
-
Aluminium
Standard
-
-
8
26.5
40
-
30
70
130
311
M10
137.5
120
107
158
125
90.5
M10x18
14
31.5
30
15
-
33.3
-
30
241
139
112
CS 053 C - 74.20 - 30 -
053
-
IC411-Self-Ventilated
B11
C
-
Aluminium
Standard
-
-
8
26.5
40
-
30
70
130
311
M10
137.5
120
107
158
125
90.5
M10x18
14
31.5
30
15
-
33.3
-
30
215
121
104
CS 062 C - 8.00 - 35 -
062
-
IC411-Self-Ventilated
B11
C
-
Aluminium
Standard
-
-
10
30
45
-
35
80
147
320
M12
158.5
140
97
170
143
96.5
M12x20
14
32
40
15
-
38.3
-
35
268
158
122
CS 063 C - 81.43 - 35 -
063
-
IC411-Self-Ventilated
B11
C
-
Aluminium
Standard
-
-
10
30
45
-
35
80
147
320
M12
158.5
140
97
170
143
96.5
M12x20
14
32
40
15
-
38.3
-
35
241
139
112
CS 082 C - 7.34 - 40 -
082
-
IC411-Self-Ventilated
B11
D
-
Aluminium
Standard
-
-
12
37
60
-
40
106
190
383
M16
207
180
107
218
170
112.5
M12x20
14
41
44
20
-
43.3
-
42
248
158
122
CS 083 C - 67.52 - 40 -
083
-
IC411-Self-Ventilated
B11
D
-
Aluminium
Standard
-
-
12
37
60
-
40
106
190
383
M16
207
180
107
218
170
112.5
M12x20
14
41
44
20
-
43.3
-
42
248
158
122
CS 102 C - 8.06 - 50 -
102
-
IC411-Self-Ventilated
B11
D
-
Aluminium
Standard
-
-
14
36.5
70
-
50
137
275
426
M16
217.5
210
119
278
180
130
M16x26
22
50
50
20
-
53.8
-
50
248
158
122
CS 103 C - 74.18 - 50 -
103
-
IC411-Self-Ventilated
B11
D
-
Aluminium
Standard
-
-
14
36.5
70
-
50
137
275
426
M16
217.5
210
119
278
180
130
M16x26
22
50
50
20
-
53.8
-
50
248
158
122
CS 122 C - 21.25 - 60 -
122
-
IC411-Self-Ventilated
B11
E
-
Aluminium
Standard
-
-
18
43
100
-
60
165
310
549
M20
257
240
157
346
235
165
M16x30
22
62
50
26
-
64.4
-
70
326
191
139
CS 123 C - 71.07 - 60 -
123
-
IC411-Self-Ventilated
B11
E
-
Aluminium
Standard
-
-
18
43
100
-
60
165
310
549
M20
257
240
157
346
235
165
M16x30
22
62
50
26
-
64.4
-
70
326
191
139
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PS - Shaft mounted geared motor cast iron series fitted for motor coupling ...
Motovario
15.03.2023
S - Shaft mounted geared motor cast iron series fitted for motor coupling v...
Motovario
15.03.2023
CB - Helical bevel geared motor cast iron series with compact motor
Motovario
15.03.2023
CH - Helical geared motor cast iron series with compact motor
Motovario
07.08.2023
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
CBA - Helical bevel geared motor aluminium series with compact motor
Motovario
15.03.2023
CHA - Helical geared motor aluminium series with compact motor
Motovario
07.08.2023
D - Electric Motor Double polarity three phase series
Motovario
19.06.2023
IS - Parallel shaft mount gear reducer with input shaft
Motovario
15.03.2023
T - Electric Motor Three phase series
Motovario
19.06.2023
SW - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
TB - Electric Motor Self-braking three-phase series
Motovario
19.06.2023
P = feet design - Shaft gearboxes - shaft mounted gearboxes and geared moto...
STM
15.12.2022
H - Helical geared motor cast iron series fitted for motor coupling version...
Motovario
15.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表