您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Open Type-with Cage (CRBC)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Crossed Roller Bearings
Standard Type Crossed Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/crossed_rb/standard_type_crb/open_type_wc.prj},{NB=CRBC25025},{IDNR=},{RID=G_180},{ORDER=CRBC25025},{STDRT=250},{DESCR=(gevmsg IKOSTV 898)},{TRNUMBER=},{PAST=A},{REST=O},{ORDER1=CRBC 25025},{MASS=4.97},{SD=250},{D=310},{B=25},{SR=2.5},{SDA=259},{DA=290},{DAR=10},{PCDRL=274.50},{ZEFF=64},{RS=0.5},{DIRR=271.8},{SDOR=277.2},{SDRT=272.9},{DRT=276.1},{CRT=18.0},{PCDNE=295.6},{MNE=M4-6},{NNE=4},{MD=7.0},{MT=4.0},{CR=67200},{COR=136000},{SC=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order Number
ⁿ/ₐ
STDRT
Shaft Diameter
[mm]
MASS
Mass
[kg]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
B
Width
[mm]
SR
Min. Chamfer
[mm]
SDA
Dimension related to the installation
[mm]
DA
Dimension related to the installation
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
CRBC3010
CRBC3010
30
0.12
30
55
10
0.3
34
44
3830
4130
CRBC4010
CRBC4010
40
0.15
40
65
10
0.3
44
54
4280
5140
CRBC5013
CRBC5013
50
0.29
50
80
13
0.6
55
71
10700
12600
CRBC6013
CRBC6013
60
0.33
60
90
13
0.6
64
81
11600
14600
CRBC7013
CRBC7013
70
0.38
70
100
13
0.6
75
91
12300
16700
CRBC8016
CRBC8016
80
0.74
80
120
16
0.6
86
107
18200
25500
CRBC9016
CRBC9016
90
0.81
90
130
16
1.0
98
118
19400
28600
CRBC10020
CRBC10020
100
1.45
100
150
20
1.0
108
134
31500
45100
CRBC11020
CRBC11020
110
1.56
110
160
20
1.0
118
144
33500
50700
CRBC12025
CRBC12025
120
2.62
120
180
25
1.5
132
164
47700
70500
CRBC13025
CRBC13025
130
2.82
130
190
25
1.5
140
172
49200
74800
CRBC14025
CRBC14025
140
2.96
140
200
25
1.5
151
183
50700
79200
CRBC15025
CRBC15025
150
3.16
150
210
25
1.5
160
192
53800
87700
CRBC15030
CRBC15030
150
5.30
150
230
30
1.5
166
202
69200
108000
CRBC20025
CRBC20025
200
4.00
200
260
25
2.0
208
239
60200
110000
CRBC20030
CRBC20030
200
6.70
200
280
30
2.0
218
262
108000
178000
CRBC20035
CRBC20035
200
9.58
200
295
35
2.0
221
274
137000
215000
CRBC25025
CRBC25025
250
4.97
250
310
25
2.5
259
290
67200
136000
CRBC25030
CRBC25030
250
8.10
250
330
30
2.5
265
310
116000
208000
CRBC25040
CRBC25040
250
14.80
250
355
40
2.5
271
330
179000
299000
CRBC30025
CRBC30025
300
5.88
300
360
25
2.5
310
341
73800
162000
CRBC30035
CRBC30035
300
13.40
300
395
35
2.5
318
372
163000
299000
CRBC30040
CRBC30040
300
17.20
300
405
40
2.5
321
381
194000
351000
CRBC40035
CRBC40035
400
14.50
400
480
35
2.5
414
457
133000
300000
CRBC40040
CRBC40040
400
23.50
400
510
40
2.5
423
483
222000
455000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Open Type-Full Complement (CRB)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Open Type-with Cage (CRBS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Sealed Type-Full Complement (CRB...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Sealed Type-with Cage (CRBC...UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
CRBHV...A Open type
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Ultra Slim Type Crossed Roller Bearings (CRBT...A)
IKO (NIPPON THOMPSON CO.,LTD)
09.07.2020
CRBFV...AT Open Type
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Type RB-H - Separable Outer Ring For High Rigidity
THK CO.,LTD.
19.08.2022
for Shaft (WR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Open Type (CRBFV...AD)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
RCS4-SA7R
IAI
21.04.2022
Contact Sealed type LLU
NTN Corporation
17.10.2023
CRBHV...AUU Sealed Type
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for Shell Type Needle Roller Bearings-Metric Series (IRT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表