目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
010 - Rack quality 10 straight teeth with induction hardening
Zanatta Romeo Officine meccaniche
Standard racks
Straight toothing
Quality 10
Powered by
CAD模型選擇
{zanatta/standard/denti_dritti/qualita10/q10_senza_fori.prj},{NB=CRAT 010 030 200},{CODICE=010 030 200},{MAT=C45 + Induction hardening},{MODULO=3.0},{L1=2007.48},{Z=213},{B=30},{H=30},{HO=27.0},{PE=0.200},{W=12.80},{L=2000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAT 010 015 050
010 015 050
C45 + Induction Hardening
1.0
502.65
160
15
15
14.0
0.200
0.85
CRAT 010 015 100
010 015 100
C45 + Induction Hardening
1.0
1002.17
319
15
15
14.0
0.200
1.70
CRAT 010 015 200
010 015 200
C45 + Induction Hardening
1.0
2001.19
637
15
15
14.0
0.200
3.30
CRAT 010 015 300
010 015 300
C45 + Induction Hardening
1.0
3000.22
955
15
15
14.0
0.200
4.95
CRAT 010 017 050
010 017 050
C45 + Induction Hardening
1.5
504.23
107
17
17
15.5
0.200
1.05
CRAT 010 017 100
010 017 100
C45 + Induction Hardening
1.5
1003.74
213
17
17
15.5
0.200
2.10
CRAT 010 017 200
010 017 200
C45 + Induction Hardening
1.5
2002.77
425
17
17
15.5
0.200
4.15
CRAT 010 017 300
010 017 300
C45 + Induction Hardening
1.5
3001.79
637
17
17
15.5
0.200
6.25
CRAT 010 020 050
010 020 050
C45 + Induction Hardening
2.0
502.65
80
20
20
18.0
0.200
1.45
CRAT 010 020 100
010 020 100
C45 + Induction Hardening
2.0
1005.31
160
20
20
18.0
0.200
2.85
CRAT 010 020 200
010 020 200
C45 + Induction Hardening
2.0
2004.34
319
20
20
18.0
0.200
5.70
CRAT 010 020 300
010 020 300
C45 + Induction Hardening
2.0
3003.36
478
20
20
18.0
0.200
8.50
CRAT 010 025 050
010 025 050
C45 + Induction Hardening
2.5
502.65
64
25
25
22.5
0.200
2.25
CRAT 010 025 100
010 025 100
C45 + Induction Hardening
2.5
1005.31
128
25
25
22.5
0.200
4.45
CRAT 010 025 200
010 025 200
C45 + Induction Hardening
2.5
2002.77
255
25
25
22.5
0.200
8.85
CRAT 010 025 300
010 025 300
C45 + Induction Hardening
2.5
3000.22
382
25
25
22.5
0.200
13.25
CRAT 010 030 050
010 030 050
C45 + Induction Hardening
3.0
508.94
54
30
30
27.0
0.200
3.25
CRAT 010 030 100
010 030 100
C45 + Induction Hardening
3.0
1008.45
107
30
30
27.0
0.200
6.45
CRAT 010 030 200
010 030 200
C45 + Induction Hardening
3.0
2007.48
213
30
30
27.0
0.200
12.80
CRAT 010 030 300
010 030 300
C45 + Induction Hardening
3.0
3006.50
319
30
30
27.0
0.200
19.15
CRAT 010 040 050
010 040 050
C45 + Induction Hardening
4.0
502.65
40
40
40
36.0
0.200
5.70
CRAT 010 040 100
010 040 100
C45 + Induction Hardening
4.0
1005.31
80
40
40
36.0
0.200
11.40
CRAT 010 040 200
010 040 200
C45 + Induction Hardening
4.0
2010.62
160
40
40
36.0
0.200
22.75
CRAT 010 040 300
010 040 300
C45 + Induction Hardening
4.0
3003.36
239
40
40
36.0
0.200
33.95
CRAT 010 050 050
010 050 050
C45 + Induction Hardening
5.0
502.65
32
50
50
45.0
0.200
8.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表