您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CQM BOLT - Mounting Bolt For CQM Without Auto Switch
SMC
bp2_standard_air_cylinder
CQM Compact Cylinder Guide Rod Type
Accessories
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cqm/accessories/cqm_bolt.prj},{NB=CQM32_CQ-M5x30L},{GUI=CQ-M5x*L},{BORE=32},{STROKE=5},{STDSTROKE=5,10,15,20,25,30,35,40,45,50,75,100},{C=9.0},{MBSRA=5},{N=5.5},{RB=7.0},{DK=8.5},{K=5},{T=2.5},{S=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
GUI
ⁿ/ₐ
BORE
Bore size
[mm]
MODEL
Mounting bolt size
ⁿ/ₐ
C
[mm]
D
[mm]
CQM12_CQ-M3x25L
CQ-M3x*L
12
CQ-M3x25L
6.5
25
CQM16_CQ-M3x25L
CQ-M3x*L
16
CQ-M3x25L
6.5
25
CQM20_CQ-M5x25L
CQ-M5x*L
20
CQ-M5x25L
6.5
25
CQM25_CQ-M5x30L
CQ-M5x*L
25
CQ-M5x30L
8.5
30
CQM32_CQ-M5x30L
CQ-M5x*L
32
CQ-M5x30L
9.0
30
CQM40_CQ-M5x35L
CQ-M5x*L
40
CQ-M5x35L
7.5
35
CQM50_CQ-M6x45L
CQ-M6x*L
50
CQ-M6x45L
12.5
45
CQM63_CQ-M8x50L
CQ-M8x*L
63
CQ-M8x50L
14.5
50
CQM80_CQ-M10x55L
CQ-M10x*L
80
CQ-M10x55L
15.0
55
CQM100_CQ-M10x65L
CQ-M10x*L
100
CQ-M10x65L
15.5
65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 125 A - Stainless steel A4
Böllhoff
26.10.2021
PLAIN WASHER M8 UNI6952
FM
27.07.2022
Hexagon socket head screw
igus
19.01.2021
SN3540 - Cylinder head cap screw (DIN 7984-8.8)
STRACK
21.09.2022
STEHN, SSTEH - Stopper Pins Thread Type - T Dimension Standard
Misumi
30.06.2021
SN1975 - Dowel pin (~EN ISO 8735)
STRACK
21.09.2022
CVQM BOLT - Mounting Bolt For CVQM
SMC
26.09.2023
ISO 4762 BUMAX 88 - Hexagon Socket Head Cap Screw ISO 4762
BUMAX
28.04.2023
CH_KDB BOLT - Mounting Bolt
SMC
28.09.2023
US DIN 125 - HALFEN Washers DIN 125
Halfen
02.08.2021
BOLT - Mounting Bolt For CQS Without Auto Switch
SMC
28.09.2023
MXZ_BOLT - Mounting Bolt
SMC
26.09.2023
DIN 912 (ISO 4762) - FN 116 - 8.8, schwarz - Cylinder head screws cap screw...
SFS Group Schweiz AG
24.05.2024
CP96S/CP96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
04.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表