您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CQ2-Z XC10 - Dual Stroke Cylinder/Double Rod Type
SMC
bp2_standard_air_cylinder
CQ2 Compact Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cq2/cq2_xc10_asmtab.prj},{NB=CQ2B40-10+10DZ-XC10(0_0_0)},{BORE=40},{SMAX=100},{C=13},{D=16},{EA=0.0},{EB=0.0},{HN=8},{HP=1.25},{I=0},{J=5.0},{K=14},{N=5.5},{ON=9.0},{OD=7.0},{S=0.0},{U=0.0},{V=40.5},{W=57.0},{Z=15},{O1N=6},{O1P=1.00},{R=10},{G=2.0},{TN=28},{B1=22},{C1=20.5},{H1=8},{MMN=14},{MMP=1.50},{X=23.5},{Z1=13},{P1=6},{W1=66.5},{LD=0.0},{LG=0.0},{LH=0},{LT=0.0},{LX=0},{LY=0.0},{LZ=0},{XX=0.0},{Y=0.0},{FD=0.0},{FT=0.0},{FV=0},{FX=0},{FZ=0},{CB=0},{CD=0},{CT=0},{CU=0},{CW=0},{CX=0.0},{CZ=0},{RR=0},{NO=1},{CQ2TY=CQ2},{MOUNT=(B) Basic},{FORM=(-) Pneumatic},{H=M8 x 1.25},{O=9 depth 7},{O1=M6 x 1.0},{MAGNET=},{STROKES1=10},{S1POS=0},{STROKES2=10},{S2POS=0},{AUTOSW=},{LEAD=},{SWSIGN=},{THREAD=},{BODY=},{THREAD2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
CQ2B12-10+10D-XC10
12
(B) Basic
(-) Pneumatic
CQ2B16-10+10D-XC10
16
(B) Basic
(-) Pneumatic
CQ2B20-10+10D-XC10
20
(B) Basic
(-) Pneumatic
CQ2B25-10+10D-XC10
25
(B) Basic
(-) Pneumatic
CQ2B32-10+10DZ-XC10
32
(B) Basic
(-) Pneumatic
CQ2B40-10+10DZ-XC10
40
(B) Basic
(-) Pneumatic
CQ2B50-10+10DZ-XC10
50
(B) Basic
(-) Pneumatic
CQ2B63-10+10DZ-XC10
63
(B) Basic
(-) Pneumatic
CQ2B80-10+10DZ-XC10
80
(B) Basic
(-) Pneumatic
CQ2B100-10+10DZ-XC10
100
(B) Basic
(-) Pneumatic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CQ2-Z XC11/X636 - Dual Stroke Cylinder/Single Rod Type
SMC
28.09.2023
MXS - with Cross Roller Guide
SMC
28.09.2023
CQ2-Z/CDQ2-Z - Compact Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CQ2 CQ-C - Double Clevis Pivot Bracket
SMC
17.02.2022
25-CQ-D - Double Clevis For Series 25A
SMC
17.02.2022
CQ2 IY_PIN - Pin (Clevis/Knuckle)
SMC
17.02.2022
CQ2-Z/CDQ2-Z - Compact Cylinder: Large Bore Size Double Acting,Single Rod
SMC
14.12.2022
CJ2-Z/CDJ2-Z-XC11 - Dual stroke cylinder/Single rod type/Standard
SMC
26.09.2023
CQ2 Y_JOINT - Double Knuckle Joint
SMC
28.09.2023
CQ2Y-Z/CDQ2Y-Z - Smooth Cylinder
SMC
23.03.2022
CQ2S-Z/CDQ2S-Z - Compact Cylinder/Standard: Single Acting Spring Return/Ext...
SMC
04.04.2022
CQ2-Z XC10 - Dual Stroke Cylinder/Double Rod Type
SMC Corporation
11.08.2023
CQ2_Z_XC4 - High Durability Series/Dust Resistant Cylinder
SMC
28.10.2022
CQ2-XC92 - Dust resistant series
SMC
23.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表