您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CP96S XC11 - Dual Stroke Cylinder/Single Rod Type
SMC
bp2_standard_air_cylinder
CP96/C96 ISO Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp96_c96/cp96s_xc11_asmtab.prj},{NB=CP96SF63-1+0-XC11(0_0)},{BORE=63},{A=32},{B=45},{D=20},{PL=16.5},{L12=8.0},{SW=17},{G=45.0},{BG=16},{L8=121},{VD=4},{VA=4},{WA=9.0},{WB=12.0},{WH=37},{ZZ=194},{ZY=259},{E=77},{R=56.5},{L2=24},{L9=5},{H=69},{E1=80},{TR=50},{AH=50},{AO=12},{AT=5.5},{AB=10.0},{SA=185},{XA=190},{TM=90},{TL=20},{TD=20},{UW=87},{L1=28},{XV=97.5},{Z=129.5},{RF=50},{TF=100},{FB=9},{E2=80},{UF=120},{W=25},{MF=12},{ZF=170},{UB=70},{CB=40},{CD=16},{L=20},{MR=16.0},{XD=190},{EB=90},{A1=11.0},{A2=7.0},{B1=8.5},{B2=4.5},{MOUNT=(F) Rod side flange},{EE=G 3/8},{RT=M8x1.25},{KK=M16x1.5},{EW=40-0.2/0.6},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKEA=1},{STROKEBA=0},{POS=0},{BOOT=},{THREAD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
CP96SB32-1+0-XC11
32
(B) Basic
CP96SL32-1+0-XC11
32
(L) Axial foot
CP96SF32-1+0-XC11
32
(F) Rod side flange
CP96SG32-1+0-XC11
32
(G) Head side flange
CP96SC32-1+0-XC11
32
(C) Single clevis
CP96SD32-1+0-XC11
32
(D) Double clevis
CP96SB40-1+0-XC11
40
(B) Basic
CP96SL40-1+0-XC11
40
(L) Axial foot
CP96SF40-1+0-XC11
40
(F) Rod side flange
CP96SG40-1+0-XC11
40
(G) Head side flange
CP96SC40-1+0-XC11
40
(C) Single clevis
CP96SD40-1+0-XC11
40
(D) Double clevis
CP96SB50-1+0-XC11
50
(B) Basic
CP96SL50-1+0-XC11
50
(L) Axial foot
CP96SF50-1+0-XC11
50
(F) Rod side flange
CP96SG50-1+0-XC11
50
(G) Head side flange
CP96SC50-1+0-XC11
50
(C) Single clevis
CP96SD50-1+0-XC11
50
(D) Double clevis
CP96SB63-1+0-XC11
63
(B) Basic
CP96SL63-1+0-XC11
63
(L) Axial foot
CP96SF63-1+0-XC11
63
(F) Rod side flange
CP96SG63-1+0-XC11
63
(G) Head side flange
CP96SC63-1+0-XC11
63
(C) Single clevis
CP96SD63-1+0-XC11
63
(D) Double clevis
CP96SB80-1+0-XC11
80
(B) Basic
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CP96S/CP96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
04.04.2022
CP96S_C/CP96SD_C XC10 - Dual Stroke Cylinder/Double Rod Type
SMC Corporation
17.04.2024
C96S_XC11 - Dual Stroke Cylinder/Single Rod Type
SMC
28.09.2023
CP96S_XC10 - Dual Stroke Cylinder/Double Rod Type
SMC
28.09.2023
Discontinued Product: C96K_XC10 - Dual Stroke Cylinder/Double Rod Type:This...
SMC Corporation
18.04.2024
C96S/C96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
04.04.2022
CP96S_C/CP96SD_C - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
23.03.2022
CP96S/CP96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC Corporation
18.04.2024
C96Y/C96YD - ISO Cylinder:Smooth Cylinder Double Acting,Single Rod
SMC
28.09.2023
【Discontinued Product】: CJ2/CDJ2 - Air Cylinder/Standard: Double Acting Sin...
SMC
28.09.2023
CP96S_C/CP96SD_C - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC Corporation
17.04.2024
Discontinued Product : CA2/CDA2 - Air Cylinder/Standard: Double Acting Sing...
SMC
28.09.2023
RZQ - 3 Position Cylinder
SMC
26.09.2023
C96S_C/C96SD_C - ISO Cylinder:Standard Double Acting,Single Rod
SMC
23.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表