您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CP96K C/CP96KD C - ISO Cylinder:Non-rotating Rod Type Double Acting,Single/Double Rod
SMC
bp2_standard_air_cylinder
CP96/C96 ISO Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp96_c96/cp96k_c_asmtab.prj},{NB=CP96KD50-1C(0_0)},{BORE=50},{SMAXX=600},{A=32},{B=40},{D=20},{PL=15.5},{L12=8.0},{SW=17},{G=37.5},{BG=16},{L8=106},{VD=4},{VA=4},{WA=6.0},{WB=10.5},{WH=37},{ZZ=179},{ZY=244},{E=66},{R=46.5},{L2=24},{L9=5},{H=69},{E1=68},{TR=45},{AH=45},{AO=12},{AT=5.5},{AB=10.0},{SA=170},{XA=175},{TM=75},{TL=16},{TD=16},{UW=71},{L1=22},{XV=90.0},{Z=122.0},{RF=45},{TF=90},{FB=9},{E2=70},{UF=110},{W=25},{MF=12},{ZF=155},{UB=60},{CB=32},{CD=12},{L=15},{MR=12.0},{XD=170},{EB=80},{MOUNT=(D) Double clevis},{CUSHION=(C) Air cushion on both ends + Bumper cushion},{EE=G 1/4},{RT=M8x1.25},{KK=M16x1.5},{EW=32-0.2/-0.6},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=1},{POS=0},{ROD=},{THREAD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
CUSHION
Cushion
ⁿ/ₐ
CP96KB32-1C
32
(B) Basic
(C) Air cushion on both e...
CP96KL32-1C
32
(L) Axial foot
(C) Air cushion on both e...
CP96KF32-1C
32
(F) Rod side flange
(C) Air cushion on both e...
CP96KG32-1C
32
(G) Head side flange
(C) Air cushion on both e...
CP96KC32-1C
32
(C) Single clevis
(C) Air cushion on both e...
CP96KD32-1C
32
(D) Double clevis
(C) Air cushion on both e...
CP96KB40-1C
40
(B) Basic
(C) Air cushion on both e...
CP96KL40-1C
40
(L) Axial foot
(C) Air cushion on both e...
CP96KF40-1C
40
(F) Rod side flange
(C) Air cushion on both e...
CP96KG40-1C
40
(G) Head side flange
(C) Air cushion on both e...
CP96KC40-1C
40
(C) Single clevis
(C) Air cushion on both e...
CP96KD40-1C
40
(D) Double clevis
(C) Air cushion on both e...
CP96KB50-1C
50
(B) Basic
(C) Air cushion on both e...
CP96KL50-1C
50
(L) Axial foot
(C) Air cushion on both e...
CP96KF50-1C
50
(F) Rod side flange
(C) Air cushion on both e...
CP96KG50-1C
50
(G) Head side flange
(C) Air cushion on both e...
CP96KC50-1C
50
(C) Single clevis
(C) Air cushion on both e...
CP96KD50-1C
50
(D) Double clevis
(C) Air cushion on both e...
CP96KB63-1C
63
(B) Basic
(C) Air cushion on both e...
CP96KL63-1C
63
(L) Axial foot
(C) Air cushion on both e...
CP96KF63-1C
63
(F) Rod side flange
(C) Air cushion on both e...
CP96KG63-1C
63
(G) Head side flange
(C) Air cushion on both e...
CP96KC63-1C
63
(C) Single clevis
(C) Air cushion on both e...
CP96KD63-1C
63
(D) Double clevis
(C) Air cushion on both e...
CP96KB80-1C
80
(B) Basic
(C) Air cushion on both e...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CP96S_C/CP96SD_C - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
23.03.2022
CP96S/CP96SD - ISO Cylinder:Standard Double Acting,Single/Double Rod
SMC
04.04.2022
C96K_C/C96KD_C - ISO Cylinder:Non-rotating Rod Type Double Acting,Single/Do...
SMC
26.09.2023
Discontinued Product: CP96K/CP96KD - ISO Cylinder:Non-rotating Rod Type Dou...
SMC
28.09.2023
CP96K_C/CP96KD_C - ISO Cylinder:Non-rotating Rod Type Double Acting,Single/...
SMC Corporation
17.04.2024
CP95N (Assembly) - ISO Cylinder with lock unit : Double Acting
SMC
28.09.2023
C95_LBS - ISO Cylinder: Large Bore Size Type: Double Acting Single Rod ISO ...
SMC
28.09.2023
CP96/C96-E - Clevis Pivot Bracket
SMC Corporation
18.04.2024
CEU1 - 3 Point Preset Counter
SMC
28.09.2023
CP96/C96-D - Female Head End Clevis
SMC Corporation
18.04.2024
C55/CD55 - ISO Standards [ISO/21287] Compact Cylinder
SMC Corporation
18.04.2024
CQM - Compact Cylinder Guide Rod Type
SMC
04.04.2022
Discontinued Product: C96K/C96KD - ISO Cylinder:Non-rotating Rod Type Doubl...
SMC
28.09.2023
CP96/C96_GKM - Rod Clevis
SMC
05.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表