您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Control butterfly valve flange D1 - Control/shut-off damper incl. seal, prepared for servomotor, with flange on both sides, version 1 transverse to pipe direction
Hoka
Control butterfly valve
Powered by
CAD模型選擇
{hoka/regel_absperrklappe/absperrklap_flansch_fur_stellantrieb_90_asmtab.prj},{NB=Regel-Absperrklappe PP, Innendurchmesser = 160 - 10037536(LOD=M-300)},{CNSORDERNO=10037536},{CNSMASSEXACT=MIN},{DA=160},{L=210},{A=180},{C=92},{L1=0},{L2=MIN},{LX=150},{LX2=105},{L1X=70},{TOL=0.4},{S=2.5},{D=155.500},{D1=160.400},{D2=161.500},{D3=170.198},{B=23.272},{B1=111.105},{B2=55.025},{B3=82.302},{MCODE=3.klpreg.fl.4g:b.0160},{ARTD=HoKa PP Regel-/Absperrklappe inkl. Dichtung Ø 160 mm, Ausführung D1 quer zur Rohrrichtung, beidseitig mit Flansch, 4. Generation},{ARTE=HoKa PP control butterfly valve incl. seal fit for motor, model D1 in transversal position, Ø 160 mm with flanges, 4th generation},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
A
Engine mounting plate length
[mm]
C
Engine mounting plate width
[mm]
TOL
Tolerance Ø
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
Control butterfly valve P...
10036545
HoKa PVC control butterfl...
PVC
0110
RAL 7011
110
215
180
92
0.3
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036546
HoKa PVC control butterfl...
PVC
0125
RAL 7011
125
210
180
92
0.3
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036547
HoKa PVC control butterfl...
PVC
0140
RAL 7011
140
210
180
92
0.4
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036548
HoKa PVC control butterfl...
PVC
0160
RAL 7011
160
210
180
92
0.4
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036551
HoKa PVC control butterfl...
PVC
0180
RAL 7011
180
230
180
92
0.4
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036549
HoKa PVC control butterfl...
PVC
0200
RAL 7011
200
230
180
92
0.5
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036552
HoKa PVC control butterfl...
PVC
0225
RAL 7011
225
230
180
92
0.5
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036553
HoKa PVC control butterfl...
PVC
0250
RAL 7011
250
230
180
92
0.5
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036554
HoKa PVC control butterfl...
PVC
0280
RAL 7011
280
230
180
92
0.6
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036555
HoKa PVC control butterfl...
PVC
0315
RAL 7011
315
230
180
92
0.6
2.5
HOKA PVC control and shut...
Control butterfly valve P...
10036556
HoKa PVC control butterfl...
PVC
0355
RAL 7011
355
235
180
92
0.7
3.0
HOKA PVC control and shut...
Control butterfly valve P...
10036557
HoKa PVC control butterfl...
PVC
0400
RAL 7011
400
240
180
92
0.7
3.0
HOKA PVC control and shut...
Control butterfly valve P...
10036616
HoKa PE control butterfly...
PE
0110
black
110
215
180
92
1.0
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036617
HoKa PE control butterfly...
PE
0125
black
125
210
180
92
1.2
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036618
HoKa PE control butterfly...
PE
0140
black
140
210
180
92
1.3
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036619
HoKa PE control butterfly...
PE
0160
black
160
210
180
92
1.5
3.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036620
HoKa PE control butterfly...
PE
0180
black
180
230
180
92
1.7
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036621
HoKa PE control butterfly...
PE
0200
black
200
230
180
92
1.8
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036622
HoKa PE control butterfly...
PE
0225
black
225
230
180
92
1.9
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036623
HoKa PE control butterfly...
PE
0250
black
250
230
180
92
2.0
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036624
HoKa PE control butterfly...
PE
0280
black
280
230
180
92
2.2
3.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10036625
HoKa PE control butterfly...
PE
0315
black
315
230
180
92
2.4
4.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036626
HoKa PE control butterfly...
PE
0355
black
355
235
180
92
2.4
4.0
HOKA PE-HD control and sh...
Control butterfly valve P...
10036627
HoKa PE control butterfly...
PE
0400
black
400
240
180
92
2.4
4.5
HOKA PE-HD control and sh...
Control butterfly valve P...
10037533
HoKa PP control butterfly...
PP
0110
RAL 7032
110
215
180
92
0.3
2.5
HOKA PP-H control and shu...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Control butterfly valve sleeve D1 - Control/shut-off damper incl. seal, pre...
Hoka
09.02.2024
LKB Manual 2 1/2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Throttle valve handle flange - HoKa butterfly valve with handle, with flang...
Hoka
09.02.2024
VFF41.50_S55235-V120
Siemens Building Technologies ASIA/PACIFIC Portfolio
06.06.2023
Butterfly valve handle flange - HoKa butterfly valve incl. seal with hand l...
Hoka
09.02.2024
Butterfly - Electric
Assured Automation
19.04.2024
Control butterfly valve flange D2 - Control butterfly valve $CNSMAT., insid...
Hoka
09.02.2024
BOAX-SF with LP ¼ turn handle operation - Centred disc butterfly valves wit...
KSB
14.04.2024
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socke...
Hoka
09.02.2024
Control butterfly valve sleeve D2 - Control/shut-off damper incl. seal, pre...
Hoka
09.02.2024
Wafer type - Free shaft
Omal
27.07.2023
Wafer type - With electric actuator
Omal
27.07.2023
DES - Dashpots
WMBerg
06.06.2023
ED-7A - Shock Absorbers - Hydraulic/Self-Compensating
Reid Supply
22.02.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表