您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 990 V - Connecting tubes
Elesa
GENERAL CATALOGUE
Connecting clamps
Tubes and accessories
GN 990
Powered by
CAD模型選擇
{elesa/general_catalogue/16/2_tubes_and_accessories/gn_990/gn_990_v.prj},{NB=Connecting tubes GN 990-AL-V40-500-EL},{CODE=GN.99028-500},{DESCRIPTION=GN 990-AL-V40-500-EL},{DIM01=500},{DIM02=40},{DIM03=34},{DIM04=3.0},{WEIGHT=600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
l ±0.5
[mm]
DIM02
s1
[mm]
DIM03
s2
[mm]
DIM04
w2
[mm]
WEIGHT
Weight
[g]
Connecting tubes GN 990-A...
GN.99021-200
GN 990-AL-V10-200-EL
200
10
7
1.5
18
Connecting tubes GN 990-A...
GN.99021-500
GN 990-AL-V10-500-EL
500
10
7
1.5
69
Connecting tubes GN 990-A...
GN.99021-1000
GN 990-AL-V10-1000-EL
1000
10
7
1.5
97
Connecting tubes GN 990-A...
GN.99022-200
GN 990-AL-V12-200-EL
200
12
9
1.5
24
Connecting tubes GN 990-A...
GN.99022-500
GN 990-AL-V12-500-EL
500
12
9
1.5
60
Connecting tubes GN 990-A...
GN.99022-1000
GN 990-AL-V12-1000-EL
1000
12
9
1.5
119
Connecting tubes GN 990-A...
GN.99023-200
GN 990-AL-V16-200-EL
200
16
13
1.5
32
Connecting tubes GN 990-A...
GN.99023-500
GN 990-AL-V16-500-EL
500
16
13
1.5
80
Connecting tubes GN 990-A...
GN.99023-1000
GN 990-AL-V16-1000-EL
1000
16
13
1.5
160
Connecting tubes GN 990-A...
GN.99024-200
GN 990-AL-V20-200-EL
200
20
16
2.0
78
Connecting tubes GN 990-A...
GN.99024-500
GN 990-AL-V20-500-EL
500
20
16
2.0
194
Connecting tubes GN 990-A...
GN.99024-1000
GN 990-AL-V20-1000-EL
1000
20
16
2.0
400
Connecting tubes GN 990-A...
GN.99024-2000
GN 990-AL-V20-2000-EL
2000
20
16
2.0
800
Connecting tubes GN 990-A...
GN.99025-200
GN 990-AL-V25-200-EL
200
25
21
2.0
99
Connecting tubes GN 990-A...
GN.99025-500
GN 990-AL-V25-500-EL
500
25
21
2.0
249
Connecting tubes GN 990-A...
GN.99025-1000
GN 990-AL-V25-1000-EL
1000
25
21
2.0
497
Connecting tubes GN 990-A...
GN.99025-2000
GN 990-AL-V25-2000-EL
2000
25
21
2.0
1100
Connecting tubes GN 990-A...
GN.99026-200
GN 990-AL-V30-200-EL
200
30
26
2.0
121
Connecting tubes GN 990-A...
GN.99026-500
GN 990-AL-V30-500-EL
500
30
26
2.0
303
Connecting tubes GN 990-A...
GN.99026-1000
GN 990-AL-V30-1000-EL
1000
30
26
2.0
605
Connecting tubes GN 990-A...
GN.99026-2000
GN 990-AL-V30-2000-EL
2000
30
26
2.0
1210
Connecting tubes GN 990-A...
GN.99028-500
GN 990-AL-V40-500-EL
500
40
34
3.0
600
Connecting tubes GN 990-A...
GN.99028-1000
GN 990-AL-V40-1000-EL
1000
40
34
3.0
1200
Connecting tubes GN 990-A...
GN.99028-2000
GN 990-AL-V40-2000-EL
2000
40
34
3.0
2398
Connecting tubes GN 990-A...
GN.99030-500
GN 990-AL-V50-500-EL
500
50
44
3.0
762
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 990 - Construction tubings, square
Elesa+Ganter
28.03.2024
GN 990 - Construction tubings, square
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
GN 992 - ELESA-Threaded hole end-caps for tubes
Elesa
13.05.2024
GN 990 D - ELESA-Connecting tubes
Elesa
13.05.2024
GN 134 - ELESA-Two-way connecting clamps
Elesa
13.05.2024
GN 991 - ELESA-Closing plugs
Elesa
13.05.2024
GN 165 - ELESA-Connecting clamps bases
Elesa
13.05.2024
CVSMA - Flat Belt Conveyors Buil-in Motor Type - 3-Groove Frame Type (Pulle...
Misumi
07.06.2022
GN 147 - ELESA-Connecting clamps with mounting base
Elesa
13.05.2024
DVC.1 - ELESA-Vibration damping elements
Elesa
13.05.2024
GN 166 - ELESA-Bases with eccentric axis for connecting clamps
Elesa
13.05.2024
NIL - ELESA-Ribbed tube end plugs
Elesa
13.05.2024
GN 194 - ELESA-T-shaped connecting clamps
Elesa
13.05.2024
29050 - Round and square tubes
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表