您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6319 D - Conical seats, form D
Fabory
13 Systems Furniture & security fasteners
Powered by
CAD模型選擇
{fabory/13_systems_furniture_and_securit_fasteners/din_6319_d.prj},{NB=Kegelpfanne DIN 6319 D 19 51935.160.001(High)},{CNSORDERNO=51935.160.001},{NENNID=M16},{BRAND=Fabory},{STANDARD=DIN 6319 D},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=NEN2308 D},{ADDITIONALINFO=Type D},{ROHS=Y},{APPROVAL=},{EANCODE=8715494538978},{INTRASTATCODE=73182200},{ECLASS=23-09-90-07},{UNSPSC=31161801},{ETIM=EC000098},{VARIANT=0},{FABNETWEIGHT=18.600},{PACKAGING=25},{FAB_NENN=D 19},{FAB_GEO=},{FAB_ARTICLENUMBER=51935.160.001},{D2=19.000},{D4=30.000},{D5=26.000},{H3=6.200},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_6319_d.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D2
Inner diameter
[mm]
D4
Outer diameter
[mm]
D5
Diameter counterbore
[mm]
H3
Thickness
[mm]
Conical seat DIN 6319 D 7...
16207.060.001
M6
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.00130
NEN2308 D
Type D
Y
4020772081959
73182200
23-09-90-07
31161801
EC000098
100
7.100
12.000
11.000
2.800
Conical seat DIN 6319 D 9...
16207.080.001
M8
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.00390
NEN2308 D
Type D
Y
4020772081867
73182200
23-09-90-07
31161801
EC000098
100
9.600
17.000
14.500
3.500
Conical seat DIN 6319 D 9...
51935.080.001
M8
Fabory
DIN 6319 D
Stainless steel
A2
0.00360
NEN2308 D
Type D
Y
8715494538947
73182200
23-09-90-07
31161801
EC000098
50
9.600
17.000
14.500
3.500
Conical seat DIN 6319 D 1...
16207.100.001
M10
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.00680
NEN2308 D
Type D
Y
4020772081874
73182200
23-09-90-07
31161801
EC000098
100
12.000
21.000
18.500
4.200
Conical seat DIN 6319 D 1...
51935.100.001
M10
Fabory
DIN 6319 D
Stainless steel
A2
0.00650
NEN2308 D
Type D
Y
8715494538954
73182200
23-09-90-07
31161801
EC000098
50
12.000
21.000
18.500
4.200
Conical seat DIN 6319 D 1...
16207.120.001
M12
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.01060
NEN2308 D
Type D
Y
4020772081881
73182200
23-09-90-07
31161801
EC000098
100
14.200
24.000
20.000
5.000
Conical seat DIN 6319 D 1...
16207.140.001
M14
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.01600
NEN2308 D
Type D
Y
4020772081898
73182200
23-09-90-07
31161801
EC000098
50
16.500
28.000
24.800
5.600
Conical seat DIN 6319 D 1...
51935.120.001
M12
Fabory
DIN 6319 D
Stainless steel
A2
0.01040
NEN2308 D
Type D
Y
8715494538961
73182200
23-09-90-07
31161801
EC000098
25
14.200
24.000
20.000
5.000
Conical seat DIN 6319 D 1...
16209.120.001
D 14.2
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.01400
NEN2308
Type D
Y
8717077246997
73182200
23-09-90-07
31161801
EC000098
0
14.200
24.000
20.000
5.000
Conical seat DIN 6319 D 1...
16207.160.001
M16
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.01850
NEN2308 D
Type D
Y
4020772081904
73182200
23-09-90-07
31161801
EC000098
50
19.000
30.000
26.000
6.200
Conical seat DIN 6319 D 1...
51935.160.001
M16
Fabory
DIN 6319 D
Stainless steel
A2
0.01860
NEN2308 D
Type D
Y
8715494538978
73182200
23-09-90-07
31161801
EC000098
25
19.000
30.000
26.000
6.200
Conical seat DIN 6319 D 1...
16209.180.001
D 19
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.01880
NEN2308
Type D
Y
8717077247000
73182200
23-09-90-07
31161801
EC000098
0
19.000
30.000
26.000
6.200
Conical seat DIN 6319 D 2...
16207.200.001
M20
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.03200
NEN2308 D
Type D
Y
4020772081911
73182200
23-09-90-07
31161801
EC000098
25
23.200
36.000
31.000
7.500
Conical seat DIN 6319 D 2...
51935.200.001
M20
Fabory
DIN 6319 D
Stainless steel
A2
0.03240
NEN2308 D
Type D
Y
8715494537995
73182200
23-09-90-07
31161801
EC000098
25
23.200
36.000
31.000
7.500
Conical seat DIN 6319 D 2...
16209.200.001
D 23.2
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.03200
NEN2308
Type D
Y
8717077247017
73182200
23-09-90-07
31161801
EC000098
0
23.200
36.000
31.000
7.500
Conical seat DIN 6319 D 2...
16207.240.001
M24
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.06300
NEN2308 D
Type D
Y
4020772081928
73182200
23-09-90-07
31161801
EC000098
25
28.000
44.000
37.000
9.500
Conical seat DIN 6319 D 2...
16209.240.001
D 28
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.04920
NEN2308
Type D
Y
8717077247024
73182200
23-09-90-07
31161801
EC000098
0
28.000
44.000
37.000
9.500
Conical seat DIN 6319 D 3...
16207.300.001
M30
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.12900
NEN2308 D
Type D
Y
4020772081935
73182200
23-09-90-07
31161801
EC000098
25
35.000
56.000
49.000
12.000
Conical seat DIN 6319 D 3...
16209.300.001
D 35
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.12000
NEN2308
Type D
Y
8717077247031
73182200
23-09-90-07
31161801
EC000098
0
35.000
56.000
49.000
12.000
Conical seat DIN 6319 D 4...
16207.360.001
M36
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.23490
NEN2308 D
Type D
Y
4020772081942
73182200
23-09-90-07
31161801
EC000098
25
42.000
68.000
60.000
15.000
Conical seat DIN 6319 D 4...
16209.360.001
D 42
Fabory
DIN 6319
Steel
550+100 HV10
Zinc plated
0.23000
NEN2308
Type D
Y
8717077247048
73182200
23-09-90-07
31161801
EC000098
0
42.000
68.000
60.000
15.000
Conical seat DIN 6319 D 4...
16207.420.001
M42
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.36500
NEN2308 D
Type D
Y
8717077037083
73182200
23-09-90-07
31161801
EC000098
10
49.000
78.000
70.000
18.000
Conical seat DIN 6319 D 5...
16207.480.001
M48
Fabory
DIN 6319 D
Steel
550+100 HV10
Plain
0.64100
NEN2308 D
Type D
Y
8717077037090
73182200
23-09-90-07
31161801
EC000098
10
56.000
92.000
82.000
22.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6319 C - Spherical washers, form C
Fabory
13.02.2023
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
DIN 6330 B - Hexagon nuts, 1.5d height
Fabory
13.02.2023
DIN 6334 - Hexagon extension nuts
Fabory
13.02.2023
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Fabory
13.02.2023
DIN 914 - Hexagon socket set screws with cone point
Fabory
21.04.2022
ASME ≈B18.3 HSFCHCS - Hexagon Socket Flat Countersunk Head Cap Screws
Fabory
13.02.2023
DIN 316 - Wing screws
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
K0729 - Spherical washers DIN 6319, edition 10/01
KIPP
08.05.2024
ISO 10642 - Hexagon socket countersunk head screws
Fabory
21.04.2022
BN 821 - Retaining rings for shafts heavy-duty design (DIN 471), spring ste...
Bossard Catalog
31.10.2023
DIN 6888 - Spring washers
Fabory
13.02.2023
DIN 6917 - Square taper washers for I-sections for high-tensile structural ...
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表