您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Conexa
Created: 01.07.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conexa
C-EVL - Barrel tee couplings with cutting ring
Conexa
DIN Verschraubungen
Einstellbare Stutzen
Powered by
CAD模型選擇
{conexa/1_din_vers/1_5_einstellbar/c_evl_asmtab.prj},{NB=C-EVL 42-L},{BEZ1=EVL 42-L},{AUS=Set},{MAT=C},{BAU=L},{D1=42},{D3=36},{L1=51},{L2=40.0},{L3=56.0},{L4=63},{S1=50},{S2=60},{PPATH=assemblies/c_evl_asmtpl.prj},{KGEINZEL=91.6},{KGM=21.6},{C=160},{CF=160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part-No.
ⁿ/ₐ
BAU
Series
ⁿ/ₐ
PN
Pressure
[bar]
D1
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
S1
Width across flats
[mm]
S2
Width across flats
[mm]
KG
Weight
[kg/100 St.]
CONEXA C-EVL 06-L
C-EVL 06-L
L
315
6
4
19
12.0
26.0
27
12
14
4.2
CONEXA C-EVL 08-L
C-EVL 08-L
L
315
8
6
21
14.0
27.5
29
12
17
7.3
CONEXA C-EVL 10-L
C-EVL 10-L
L
315
10
8
22
15.0
29.0
30
14
19
9.4
CONEXA C-EVL 12-L
C-EVL 12-L
L
315
12
10
24
17.0
29.5
32
17
22
12.5
CONEXA C-EVL 15-L
C-EVL 15-L
L
315
15
12
28
21.0
32.5
36
19
27
21.8
CONEXA C-EVL 18-L
C-EVL 18-L
L
315
18
15
31
23.5
35.5
40
24
32
31.3
CONEXA C-EVL 22-L
C-EVL 22-L
L
160
22
19
35
27.5
38.5
44
27
36
42.4
CONEXA C-EVL 28-L
C-EVL 28-L
L
160
28
24
38
30.5
43.5
47
36
41
58.2
CONEXA C-EVL 35-L
C-EVL 35-L
L
160
35
30
45
34.5
51.0
56
41
50
87.1
CONEXA C-EVL 42-L
C-EVL 42-L
L
160
42
36
51
40.0
56.0
63
50
60
134.8
CONEXA C-EVL 06-S
C-EVL 06-S
S
630
6
4
23
16.0
27.0
31
12
17
9.0
CONEXA C-EVL 08-S
C-EVL 08-S
S
630
8
5
24
17.0
28.0
32
14
19
11.5
CONEXA C-EVL 10-S
C-EVL 10-S
S
630
10
7
25
17.5
31.0
34
17
22
15.9
CONEXA C-EVL 12-S
C-EVL 12-S
S
630
12
8
29
21.5
33.0
38
17
24
20.2
CONEXA C-EVL 14-S
C-EVL 14-S
S
400
14
10
30
22.0
35.0
40
19
27
27.4
CONEXA C-EVL 16-S
C-EVL 16-S
S
400
16
12
33
24.5
37.5
43
24
30
36.3
CONEXA C-EVL 20-S
C-EVL 20-S
S
400
20
16
37
26.5
44.5
48
27
36
54.4
CONEXA C-EVL 25-S
C-EVL 25-S
S
400
25
20
42
30.0
50.0
54
36
46
105.1
CONEXA C-EVL 30-S
C-EVL 30-S
S
400
30
25
49
35.5
55.0
62
41
50
129.4
CONEXA C-EVL 38-S
C-EVL 38-S
S
250
38
32
57
41.0
63.0
72
50
60
198.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C-EL - Barrel tee couplings with taper
Conexa
02.08.2013
C-KOR - Reducing standpipes
Conexa
02.08.2013
C-GZR - Straight reduction for cones
Conexa
02.08.2013
C-GZ - Straight coupling for cones
Conexa
02.08.2013
C-EVGE-R - Standpipe adaptors
Conexa
02.08.2013
C-GE-R-WD - Straight male stud fitting Form E with soft seal
Conexa
04.11.2013
C-EVW - Elbow couplings with cutting ring
Conexa
02.08.2013
C-EVGE-NPT - Standpipe adaptors
Conexa
02.08.2013
P-SOUK65-40-1 - Aerial Cam Unit
Chinese Manufacturers
21.05.2014
Strain relief type ZL-MH
Murrplastik
10.11.2021
C-EVT - Branch tee couplings with cutting ring
Conexa
02.08.2013
C-ET - Branch tee couplings with taper
Conexa
02.08.2013
C-W - Equal elbow couplings
Conexa
04.11.2013
C-EVL-M - Adjustable elbows with shank
Conexa
02.08.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表