您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CO3M & CO6M - Oldham Coupling - Stainless Steel DIN 1.4305 - 3mm to 13mm Bores
WMBerg
METRIC
Couplings and Clutches
Shaft Couplings
Powered by
CAD模型選擇
{wmberg/m2001/m_couplings_and_clutches/shaft_couplings/mg12.prj},{NB=CO3-10M-U},{PN=CO3-10M-U},{DES=Oldham Coupling, Pin Style},{CN=Master Inch/Metric Catalog},{CP=G12},{MAT=Stainless Steel DIN 1.4305},{CMAT=Polyurethane},{B=9.995},{D=34.9},{H=19.1},{L=39.7},{C=MIN},{MT=250},{TYP=1.0000},{HX=19.100},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
CMAT
Center Block Material
ⁿ/ₐ
B
Bore ØB (+0.013/-0.000)
[mm]
D
Outside Diameter ØD
[mm]
H
Hub Diameter ØH
[mm]
L
Overall Length
[mm]
C
Clamp Diameter ØC
[mm]
MT
Maximum Torque
[N*cm]
CO3-4M-U
CO3-4M-U
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Polyurethane
3.995
15.9
7.9
16.7
50
CO3-4M-B
CO3-4M-B
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Bronze
3.995
15.9
7.9
16.7
250
CO3-4M-N
CO3-4M-N
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Nylon
3.995
15.9
7.9
16.7
75
CO3-5M-U
CO3-5M-U
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Polyurethane
4.995
15.9
9.5
18.3
50
CO3-5M-B
CO3-5M-B
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Bronze
4.995
15.9
9.5
18.3
250
CO3-5M-N
CO3-5M-N
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Nylon
4.995
15.9
9.5
18.3
75
CO3-6M-U
CO3-6M-U
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Polyurethane
5.995
15.9
12.7
19.8
50
CO3-6M-B
CO3-6M-B
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Bronze
5.995
15.9
12.7
19.8
250
CO3-6M-N
CO3-6M-N
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Nylon
5.995
15.9
12.7
19.8
75
CO3-8M-U
CO3-8M-U
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Polyurethane
7.995
15.9
12.7
19.8
50
CO3-8M-B
CO3-8M-B
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Bronze
7.995
15.9
12.7
19.8
250
CO3-8M-N
CO3-8M-N
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Nylon
7.995
15.9
12.7
19.8
75
CO3-10M-U
CO3-10M-U
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Polyurethane
9.995
34.9
19.1
39.7
250
CO3-10M-N
CO3-10M-N
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Nylon
9.995
34.9
19.1
39.7
360
CO3-13M-U
CO3-13M-U
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Polyurethane
12.995
38.1
25.4
46.0
300
CO3-13M-B
CO3-13M-B
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Bronze
12.995
38.1
25.4
46.0
1225
CO3-13M-N
CO3-13M-N
Oldham Coupling, Pin Styl...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Nylon
12.995
38.1
25.4
46.0
430
CO6-4M-U
CO6-4M-U
Oldham Coupling, Clamp St...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Polyurethane
3.995
15.9
21.4
5.6
50
CO6-4M-B
CO6-4M-B
Oldham Coupling, Clamp St...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Bronze
3.995
15.9
21.4
5.6
250
CO6-4M-N
CO6-4M-N
Oldham Coupling, Clamp St...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Nylon
3.995
15.9
21.4
5.6
75
CO6-5M-U
CO6-5M-U
Oldham Coupling, Clamp St...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Polyurethane
4.995
15.9
21.4
6.6
50
CO6-5M-B
CO6-5M-B
Oldham Coupling, Clamp St...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Bronze
4.995
15.9
21.4
6.6
250
CO6-5M-N
CO6-5M-N
Oldham Coupling, Clamp St...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Nylon
4.995
15.9
21.4
6.6
75
CO6-6M-U
CO6-6M-U
Oldham Coupling, Clamp St...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Polyurethane
5.995
15.9
21.4
7.6
50
CO6-6M-B
CO6-6M-B
Oldham Coupling, Clamp St...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Bronze
5.995
15.9
21.4
7.6
250
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表