您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CM2-Z/CDM2-Z XC11 - Dual Stroke Cylinder/Single Rod Type
SMC
bp2_standard_air_cylinder
CM2 Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cm2/cm2_z_xc11_asmtab.prj},{NB=CM2B40-1+0Z-XC11(0_0)},{BORE=40},{MOUNT=(B) Basic (Both sides with boss)},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{THREAD1=},{STROKEA=1},{STROKEBA=0},{POS=0},{CUSHION=},{RODT=},{BRACKET=},{RODB=},{THREAD=0},{PPATH=cm2_z_xc11/assembly/cm2_z_xc11_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
CM2B20-1+0Z-XC11
20
(B) Basic (Both sides wit...
CM2L20-1+0Z-XC11
20
(L) Axial foot
CM2F20-1+0Z-XC11
20
(F) Rod side flange
CM2G20-1+0Z-XC11
20
(G) Head side flange
CM2C20-1+0Z-XC11
20
(C) Single clevis
CM2D20-1+0Z-XC11
20
(D) Double clevis
CM2U20-1+0Z-XC11
20
(U) Rod side trunnion
CM2T20-1+0Z-XC11
20
(T) Head side trunnion
CM2E20-1+0Z-XC11
20
(E) Clevis integrated bas...
CM2V20-1+0Z-XC11
20
(V) Clevis integrated (90...
CM2BZ20-1+0Z-XC11
20
(BZ) Boss-cut basic
CM2FZ20-1+0Z-XC11
20
(FZ) Boss-cut rod side fl...
CM2UZ20-1+0Z-XC11
20
(UZ) Boss-cut rod side tr...
CM2B25-1+0Z-XC11
25
(B) Basic (Both sides wit...
CM2L25-1+0Z-XC11
25
(L) Axial foot
CM2F25-1+0Z-XC11
25
(F) Rod side flange
CM2G25-1+0Z-XC11
25
(G) Head side flange
CM2C25-1+0Z-XC11
25
(C) Single clevis
CM2D25-1+0Z-XC11
25
(D) Double clevis
CM2U25-1+0Z-XC11
25
(U) Rod side trunnion
CM2T25-1+0Z-XC11
25
(T) Head side trunnion
CM2E25-1+0Z-XC11
25
(E) Clevis integrated bas...
CM2V25-1+0Z-XC11
25
(V) Clevis integrated (90...
CM2BZ25-1+0Z-XC11
25
(BZ) Boss-cut basic
CM2FZ25-1+0Z-XC11
25
(FZ) Boss-cut rod side fl...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MGG-XC11 - Dual Stroke Cylinder/Single Rod
SMC Corporation
02.06.2024
CM2-Z/CDM2-Z RV - Water resistant cylinder
SMC
26.04.2023
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC Corporation
02.06.2024
CM3 - Air Cylinder Short Type
SMC
28.09.2023
CM2-Z/CDM2-Z XC11 - Dual Stroke Cylinder/Single Rod Type
SMC Corporation
02.06.2024
RCP5-SA4C
IAI
17.01.2022
CM2R-Z/CDM2R-Z XC11 - Dual Stroke Cylinder/Single Rod Type
SMC
28.09.2023
CG1-Z/CDG1-Z_XC11 - Dual Stroke Cylinder/Single Rod Type/Standard Type
SMC
28.09.2023
C96S_C/C96SD_C_XC11 - Dual Stroke Cylinder/Single Rod Type
SMC
26.09.2023
JCM/JCDM - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
CM2K-Z/CDM2K-Z XC11 - Dual Stroke Cylinder/Single Rod Type
SMC
28.09.2023
CM2_P/CDM2_P - Air Cylinder/Centralized Piping: Double Acting Single Rod
SMC
26.04.2023
CA2-Z/CDA2-Z-XC11 - Dual Stroke Cylinder/Single rod type
SMC
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表