您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CM2R-Z/CDM2R-Z - Air Cylinder/Direct Mount:Double Acting Single Rod
SMC
bp2_standard_air_cylinder
CM2 Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cm2/cm2r_z_asmtab.prj},{NB=CM2RA40-25Z(0_0_0)},{BORE=40},{A=24},{A1=13.000},{AL=21.0},{B=52.300},{B1=22},{D=14},{GA=27.000},{GB=11.000},{H=34},{H1=8},{I=46.5},{K=7.0},{KA=12},{L=58.500},{LH=26.000},{LX=38.000},{MM1X=14},{MM2X=1.50},{N=42.5},{PX=13.157},{PL=11.400},{S=104},{WA=32},{WB=16.000},{W=15.000},{X=49},{Y=15},{ZZ=138},{HS0=32.000},{HS1=35.500},{HS2=32.500},{HS3=35.000},{HS4=70.000},{HS5=79.500},{HM=10.000},{KAM=12.000},{MMMR=8.000},{MMMP=1.250},{F=0.000},{FX=0.000},{NA1X=37.500},{NA2X=37.500},{NB1X=21.500},{NB2X=21.500},{MOUNT=(A) Bottom mounting},{TYPE=},{MAGNET=},{AUTOSWITCH=},{LEAD=},{SWSIGN=},{STROKE=25},{POS=0},{STOP=0},{CUSHION=},{RODT=},{RODB=},{OMSC=},{THREAD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
CM2RA20-25Z
20
(A) Bottom mounting
-
CM2RB20-25Z
20
(B) Front mounting
-
CM2RA25-25Z
25
(A) Bottom mounting
-
CM2RB25-25Z
25
(B) Front mounting
-
CM2RA32-25Z
32
(A) Bottom mounting
-
CM2RB32-25Z
32
(B) Front mounting
-
CM2RA40-25Z
40
(A) Bottom mounting
-
CM2RB40-25Z
40
(B) Front mounting
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CM2R-Z/CDM2R-Z - Air Cylinder/Direct Mount:Double Acting Single Rod
SMC Corporation
18.04.2024
LMK_UU - Flanged linear motion ball
YTP
26.03.2024
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
IR - Precision Regulator
SMC
28.09.2023
MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
05.09.2023
MBK-Z/MDBK-Z_-XC8/XC9 - Adjustable Stroke Cylinder/Non-rotating Rod Type: D...
SMC
26.09.2023
CBA1 (Assembly) - End Lock Cylinder
SMC
28.09.2023
【Discontinued Product】: CM2RK XC11 - Dual Stroke Cylinder/Non-rotating Rod/...
SMC
28.09.2023
MB-Z/MDB-Z_-XC8/XC9 - Adjustable Stroke Cylinder/Standard Type: Double Acti...
SMC
26.09.2023
MBB/MDBB_-XC10 - Dual Stroke Cylinder/Double Rod Type/End Lock Type
SMC
26.09.2023
CBM2 (Assembly) - End Lock Cylinder
SMC
28.09.2023
【Discontinued Product】: CM2Y/CDM2Y - Smooth Cylinder :This product has been...
SMC
26.04.2023
MBK-Z/MDBK-Z_-XC10 - Dual Stroke Cylinder/Double Rod Type/Non-rotating Rod ...
SMC
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表