您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CM2-Z/CDM2-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
SMC
bp2_standard_air_cylinder
CM2 Air Cylinder
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cm2/cm2_z_xc8_asmtab.prj},{NB=CM2B40-25Z-XC8A(0_0_0)},{BORE=40},{MOUNT=(B) Basic (Both sides with boss)},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=25},{STDSTROKE=25,50,75,100,125,150,200,250,300},{POS=0},{STOP=0},{CUSHION=},{RODT=},{BRACKET=},{RODB=},{ADJUST=A},{THREAD=0},{PPATH=cm2_z_xc8/assembly/cm2_z_xc8_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
COM
Comment
ⁿ/ₐ
CM2B20-25Z-XC8A
20
(B) Basic (Both sides wit...
-
CM2L20-25Z-XC8A
20
(L) Axial foot
-
CM2F20-25Z-XC8A
20
(F) Rod side flange
-
CM2G20-25Z-XC8A
20
(G) Head side flange
-
CM2U20-25Z-XC8A
20
(U) Rod side trunnion
-
CM2T20-25Z-XC8A
20
(T) Head side trunnion
-
CM2B25-25Z-XC8A
25
(B) Basic (Both sides wit...
-
CM2L25-25Z-XC8A
25
(L) Axial foot
-
CM2F25-25Z-XC8A
25
(F) Rod side flange
-
CM2G25-25Z-XC8A
25
(G) Head side flange
-
CM2U25-25Z-XC8A
25
(U) Rod side trunnion
-
CM2T25-25Z-XC8A
25
(T) Head side trunnion
-
CM2B32-25Z-XC8A
32
(B) Basic (Both sides wit...
-
CM2L32-25Z-XC8A
32
(L) Axial foot
-
CM2F32-25Z-XC8A
32
(F) Rod side flange
-
CM2G32-25Z-XC8A
32
(G) Head side flange
-
CM2U32-25Z-XC8A
32
(U) Rod side trunnion
-
CM2T32-25Z-XC8A
32
(T) Head side trunnion
-
CM2B40-25Z-XC8A
40
(B) Basic (Both sides wit...
-
CM2L40-25Z-XC8A
40
(L) Axial foot
-
CM2F40-25Z-XC8A
40
(F) Rod side flange
-
CM2G40-25Z-XC8A
40
(G) Head side flange
-
CM2U40-25Z-XC8A
40
(U) Rod side trunnion
-
CM2T40-25Z-XC8A
40
(T) Head side trunnion
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MGPM-Z/MGPL-Z/MGPA-Z - Compact Guide Cylinder/Standard type
SMC
08.08.2023
Cylinder Series R032-063 ZYL - 32-63 mm
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
SMC
28.09.2023
MB S - Trunnion Pivot Bracket
SMC
29.10.2020
CM2R/CDM2R-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
SMC
26.04.2023
CU - Free Mount Cylinder:Double Acting,Single Rod
SMC
28.09.2023
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
MB-Z/MDB-Z_-XC8/XC9 - Adjustable Stroke Cylinder/Standard Type: Double Acti...
SMC
26.09.2023
MFMS, MFMS-S, MFMS-DS, SMFMS, SMFMS-S - Standard Flanged Oil Free Bushings ...
Misumi
29.05.2023
C85W/CD85W - ISO Standard Air Cylinder:Double Acting Double Rod
SMC Corporation
02.06.2024
CM2-Z/CDM2-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
SMC Corporation
02.06.2024
CM2K-Z/CDM2K-Z XC8 - Adjustable Stroke Cylinder/Adjustable Extension Type
SMC
26.04.2023
CM2_P/CDM2_P - Air Cylinder/Centralized Piping: Double Acting Single Rod
SMC
26.04.2023
CM2-Z/CDM2-Z RV - Water resistant cylinder
SMC Corporation
02.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表